High Performance 2D Code Reader

SR-D100 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: AI-Powered Code Reader - SR-X series

f100 Ring Illumination SR-DR10

SR-DR10 - f100 Ring Illumination

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • CSA

Specifications

Model

SR-DR10

Type

ø100 ø3.94" light

Illumination

Light source

High-intensity red LED

Rating

Power voltage

12 VDC

Current consumption

500 mA

Environmental resistance

Enclosure rating

IP65

Ambient light

Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux

Ambient temperature

0 to +45 °C 32 to 113 °F

Relative humidity

35 to 95 % RH (No condensation)

Operating environment

No dust or corrosive gases present

Vibration resistance

10 to 57 Hz, Double amplitude 0.75 mm 0.030", 3 hours in each of the X, Y, and Z directions

Weight

Approx. 500 g (including cable)

Data Sheet (PDF) Other Models