3-Axis Hybrid Laser Marker
MD-X series
3-Axis Hybrid Laser Marker Standard area MD-X2500A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-X2500A | |||
Type | Marking unit (controller + head) 25 W Standard area | |||
Console | MC-P1 | |||
3D function add-in | MD-AD-3D | |||
XY tracking add-in | MD-AD-XYT | |||
Z tracking add-in | MD-AD-ZT | |||
2D code reader add-in | MD-AD-2DR/MD-AD-2DRA | |||
Marking method | XYZ 3-Axis simultaneous scanning method | |||
Marking laser | YVO4 laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA(CDRH) Part 1040.10) *1 | |||
Marking laser | Wavelength | 1064 nm | ||
Output | 25 W | |||
Q-switch frequency | CW (continuous wave), 1 to 400 kHz | |||
Distance laser | Semiconductor laser Wavelength: 683 nm | |||
Guide laser/working distance pointer | Semiconductor laser, wavelength: 655 nm | |||
Marking area | 125 × 125 × 42 mm 4.92" × 4.92" × 1.65" | |||
Standard working distance | 189 mm (±21 mm) 7.44" (±0.83") | |||
Marking resolution | 2 μm | |||
Scan speed | Max. 12000 mm/s 472.44"/s | |||
Character | Font | KEYENCE original font (numbers, letters, katakana, hiragana, kanji), user font, TrueType font, OpenType font *2 | ||
Barcode | CODE39/ITF/2of5/NW7 (CODABAR)/JAN/CODE128/EAN/UPC-A/UPC-E/CODE93 | |||
2D code | QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar/GS1 DataBar CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/ | |||
Logo image | Custom character font and logo (CAD) data, BMP/JPEG/PNG/TIFF | |||
Marking | Workpiece style | Stationary marking, Moving marking (constant, encoder) | ||
Character size (height/width) | 0.1 to 125 mm 0.004" to 4.92" | |||
No. of registered jobs | 2000 max. | |||
No. of setting blocks | 256 | |||
Input/output | Terminal block I/O, MIL connector I/O, laser safety module control I/O *3 | |||
Interface | RS-232C/USB2.0/Ethernet (100BASE-TX/10BASE-T) *4 | |||
Marking head installation direction | All directions | |||
Marking head cable length | 4.3 ±0.1 m 14.1' ±0.3' | |||
Cooling method | Forced air cooling | |||
Applicable regulations | EU directives (EMC Directive, Low Voltage Directive, RoHS Directive)/EN standards (EN61010-1, EN60825-1, EN62471, EN55011, EN61000-6-2, EN50581)/ | |||
Rated voltage and power consumption | 100 to 240 VAC ±10% 50/60 Hz, 850 VA max. | |||
Environmental resistance | Enclosure rating | IP64 (marking head) | ||
Ambient temperature for transport/storage | -10 to 60°C 14 to 140°F (no freezing) | |||
Ambient humidity for transport/storage | 30 to 85% (no condensation) | |||
Ambient temperature | 0 to 40°C 32 to 104°F | |||
Relative humidity | 30 to 85% (no condensation) | |||
Overvoltage category | II | |||
Pollution degree | 2 | |||
Weight | Controller: 23.0 kg 50.71 lb | |||
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice No.50. |