12-inch dedicated monitor TM-MP120

TM-MP120 - 12-inch dedicated monitor

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • CSA

Specifications

Model

TM-MP120

LCD panel

Display element

TFT LCD

Display colors

16 million colors

Number of dots

1024 × 768 (W × H)

Effective display area

245.7 × 184.3 9.67" × 7.26" (W × H mm inch)

Backlight

White LED (non-replaceable); Life expectancy (normal temperature/humidity): Approx. 50000 hours

Interface

Ethernet

1 port on rear (1000BASE-T/100BASE-TX)

USB

1 port on front, 2 ports on rear *1

Ratings

Power voltage

24 VDC ±10%

Maximum current consumption

2.5 A

Environmental resistance

Ambient temperature

0 to +50°C 32 to 122°F

Relative humidity

35 to 85% RH (No condensation)

Structure

Panel-embedded, IP65f (dust-/drip-proof) on front operating section

Weight

Approx. 2400 g 5.29 lb

*1 Use USB cable OP-35331 (3 m 9.8') to connect to the controller.

Data Sheet (PDF) Other Models