Air Quality Multi-Sensor
MP-F series
Ethernet Module Main Unit MP-FEN1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MP-FEN1 | |||
Ethernet specifications | Compliant standard | IEEE802.3u (100BASE-TX) | ||
Transmission rate | 100 Mbps (100BASE-TX) | |||
Transmission media | Category 5 or higher STP (shielded twisted pair) | |||
Connector type | M12, 4-pin, female, D-code | |||
Maximum cable length | 100 m 328.1' (between nodes) | |||
Supported networks | EtherNet/IP®, PROFINET, Modbus/TCP, MC protocol/SLMP | |||
Number of connectible models/units | MP-F main unit: 1 | |||
EtherNet/IP® | Supported functions | Cyclic communication (Implicit messaging) | ||
Number of connections | 16 | |||
Supported connections | Input Only, Exclusive Owner | |||
RPI (communication cycle) | 4 to 10,000 ms | |||
PROFINET | Compatible network | PROFINET IO communication | ||
Supported functions | Cyclic communication (data I/O communication) | |||
Conformance class | Compliant with Conformance Class B | |||
Conformance test version | Compliant with ver. 2.42 | |||
Applicable protocols | LLDP, SNMP, DCP | |||
Net load | Class 2 | |||
Cyclic update time | 4 to 2048 ms | |||
MODBUS/TCP | Communication method | TCP/IP | ||
Compatible configuration | Server | |||
Maximum number of simultaneous client connections | 4 | |||
MC protocol/ SLMP | Communication method | TCP/IP, UDP/IP | ||
Maximum number of connections | 4 | |||
Compatible frames | QnA-compatible 3E frame, 4E frame | |||
Data format | Binary/ASCII | |||
Power supply specifications | Connector type | M12, 4 pins, A-code, cable length: 50 cm 19.69" | ||
Power supply voltage | 24 VDC +25%/-20% (including ripple), Class 2 or LPS | |||
Current consumption | 40 mA *1 | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient temperature | −20 to 60°C -4 to +140°F | |||
Relative humidity | 35%RH to 85%RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 100 m/s2, XYZ axes, 1000 times for each axis | |||
Material | Case: PBT/PAR | |||
Weight | Approx. 150 g 5.29 oz | |||
*1 When connecting to the FD-R Series: 190 mA max. |