Network communication unit

DL series

Catalogs View Catalog

Network communication unit DL series

Easy to Get Any Data, Easy to Change the Settings

Measuring Data
OK(Pass) / NG(Fail) Signals
Error Status
Set the Torelance
Etc...

DL series - Network communication unit

Compatible sensors are contact sensor GT2 series , laser sensor IL , IG and IB series, electrostatic static SK series.

Features

This portion of the wiring is unnecessary

Save Wiring Time with Open Field Network

Wiring work can be cumbersome. For example, importing five outputs to a PLC from 10 amplifiers with amplifiers requires 52 individual wires. Using the DL Series for communication, wiring can be completed with just three wires.

Open field network

Batch Read and Change Settings for Multiple Amplifier Units

Batch transmit data for a maximum of 15 units. Settings can also be changed from a PC or PLC which leads to reduced setup time.