Vision Sensor with Built-in AI
IV2 series
Sensor amplifier Learning/standard mode IV2-G30F
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV2-G30F | |||
Type | Learning/standard type | |||
Tools | Available modes | Learning mode / Standard mode | ||
Standard mode built-in tools | Outline, Color area*1, Area*2, Edge pixels, Color average*1, Brightness average*2, Width, Diameter, Edge presence, Pitch, OCR, Color/brightness prohibit, Position adjustment, High-speed position adjustment (1-axis edge/2-axis edge) | |||
Number of tools | Detection tools: 16 tools, position adjustment tool: 1 tool*3 | |||
Switch settings (programs) | 128 programs (when using SD card) / 32 programs (when not using SD card) | |||
Indicators | PWR/ERR, OUT, TRIG, STATUS, LINK/ACT, SD | |||
Image history | Number of storable images | 1000 images *4 | ||
Save conditions | Selectable between NG only, NG and OK near threshold*5, and All *4 | |||
Image data transfer | Transfer destination | Selectable between SD card and FTP server | ||
Transfer format | Selectable between bmp, jpeg, iv2p, and txt | |||
Transfer conditions | Selectable between NG only, NG and OK near threshold*5, and All | |||
Analysis information | RUN display | Tools list (Judgment results, degree of similarity, or degree of similarity bar display) *6 | ||
RUN information | Switchable between OFF, histogram, processing time, count, and output monitor | |||
Other functions | Image capture function | Image buffer, Image capture range, Digital zoom (2×, 4×), HDR, High gain, Color filter*1, White balance*1, Brightness correction | ||
Tool functions | Learning mode: Additional learning | |||
Utilities | Failing sensor list, Failure hold, Test run, I/O monitor, Security settings, Simulator*7 | |||
Input | Type | Switchable between non-voltage input and voltage input | ||
Number of inputs | 8 (IN1 to IN8) | |||
Function | IN1: External trigger, IN2 to IN8: Enable by assigning optional functions | |||
Output | Type | Open collector output; NPN/PNP switchable, N.O./N.C. switchable | ||
Number of outputs | 8 (OUT1 to OUT8) | |||
Function | Enable by assigning optional functions | |||
Ethernet | Standard | 100BASE-TX/10BASE-T | ||
Connector | RJ45 8-pin connector | |||
Network function | FTP client, SNTP client | |||
Interface compatibility | Built-in Ethernet | EtherNet/IPⓇ, PROFINET, TCP/IP non-procedure communication | ||
Communication unit | EtherCATⓇ, CC-Link, DeviceNetⓇ, PROFIBUS, RS-232C*8 | |||
Expanded memory | SD card (SD/SDHC) *9 | |||
Rating | Power voltage | 24 VDC ±10% (including ripple) | ||
Current consumption | 1.8 A or less (including communication unit and output load) | |||
Environmental resistance | Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Main unit case: PC, Power connector: PA/POM, I/O connector: PA, Sensor head connector: Zinc + Ni plating/PA, | |||
Weight | Approx. 330 g | |||
*1 Color type only. |