Compact model sensor head Wide field of view sensor model Monochrome AF type IV3-G600MA

IV3-G600MA - Compact model sensor head Wide field of view sensor model Monochrome AF type

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • CSA

Specifications

Model

IV3-G600MA

Type

Wide view

Installed distance

50 mm 1.97" or more *1

Field of view

Installed distance 50 mm 1.97": 51 (H) × 38 (V) mm 2.01" (H) × 1.50" (V)
Installed distance 3000 mm 118.11": 2730 (H) × 2044 (V) mm 107.48" (H) × 80.47" (V)
(typical example)

Image receiving element

Type

1/2.9 inch monochrome CMOS

Number of pixels

1280 (H) × 960 (V)

Focus adjustment

Auto *2

Exposure time

12 μs to 9 ms *3

Lights

Illumination

Infrared LED

Lighting method

Pulse lighting

Indicators

2 (the same display details for both indicators)

Environmental resistance

Enclosure rating

IP67 *4

Ambient temperature

0 to +50°C 32 to 122°F (No freezing) *5

Relative humidity

35 to 85% RH (No condensation)

Vibration resistance

10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions *6

Shock resistance

500 m/s2 1640'/s2, 3 times in each of the 6 directions *6

Material

Main unit case: Zinc die-casting, Front cover: Acrylic, Operation indicator cover: TPU

Weight

Approx. 75 g 2.65 oz (without the AI Lighting unit)
Approx. 225 g 7.94 oz (with the AI Lighting unit)

*1 Removing the polarizing filter is recommended when used at distances of 3 m 9.8' or more.
*2 The focus position can be automatically adjusted at the time of installation. This function is deactivated during operation. A different focus position can be registered for each program.
*3 When the AI Lighting unit is mounted, the maximum exposure time is 6.25 ms.
*4 Except when the polarizing filter (OP-88642/OP-88643/OP-88646/OP-88647) is mounted.
*5 For situations where the operating ambient temperature will exceed 40°C 104°F, follow KEYENCE’s specified heat dissipation measures to ensure the case temperature does not exceed the rated maximum temperature (65°C 149°F). Check the instruction manual for more information.
*6 Except when the dome attachment (IV2-GD05/IV2-GD10) is mounted.

Data Sheet (PDF) Other Models