High-speed 2D Optical Micrometer
TM-3000 series
High-speed 2D Optical Micrometer TM-3000 series
 
TM-3000 Series high-speed 2D optical micrometers were the first in the world to enable calibrated backlit measurement. They can be used both inline and offline to simultaneously complete measurements in the X- and Y-axis, such as outer diameters and height differences. The high-intensity LED and dual telecentric optical system provide highly repeatable results that are unaffected by external lighting. Maximum outer diameters, angles, etc., can be measured instantly because areas, not points, are measured. The part's position is detected, and measurements are automatically adjusted to the proper location, enabling accurate measurements. The system is capable of 15 types of basic measurement modes and 8 types of auxiliary measurement modes, providing a robust solution for a wide variety of applications.
RECOMMENDED
Latest Technology
Fast, accurate, and reliable 2D measurement and inspection.
 
- Accurate results even for misaligned targets
- Accuracy guaranteed over the entire field of view
- Easy 3-step configuration