Programmable Logic Controller
KV-X series
Programmable Logic Controller KV-X series
Next-generation PLC
Differentiate Your Machine Performance
- Quad Core CPU with ultra-high speed and large-capacity, overwhelming hardware specs
- Built-in Machine Operation Recorder function for faster troubleshooting
- Updates integrated software KV STUDIO, IEC 61131-3-compliant and more flexibility
Next-generation PLC: Adopting Quad Core CPU with ultra-high speed and large-capacity, 256 EtherNet/IP™ connections and OPC UA via CPU communication port. Operation recorder function saves “all variables/all devices/cameras/events” data before and after the trouble occurs. Throughout debugging to maintenance, KV-X Series differentiate your machine performance.
Features
Optimal Hardware Specs for Machine Control
- LD instruction execution speed Min. 0.50 ns, more stable control with high speed processor.
- Program capacity 128 MB, 1 CPU model covers wide range of applications.
- Number of EtherNet/IPTM connections 256, support big network with CPU port.
Resolve Problems Quickly with the Machine Operation Recorder Function
The Machine Operation Recorder function records all equipment information before and after a shutdown.
This enables immediate identification of the cause of the problem, allowing for shortened recovery time and improved operational availability through fundamental countermeasures.
- Recording : All equipment data from devices, cameras, and events are automatically recorded.
- Playback : View linked playback of various data sources recorded from the moments before the problem occurred.
- Analysis : Automatically analyze ladder programs and view tree diagrams of related devices.
Updates integrated software KV STUDIO
- IEC 61131-3-compliant program development environment, more flexibility for your use.
- Simple select and place programming tool for better efficiency.
- No running costs with our site license policy, free install / free updates within a company.
Immediately Connect to Over 300 Types of Devices
- Communication without a program, over 300 types of EDS files are preset.
- The tag information will be registered automatically, so you can start using data right away.
Continuously Improving Operating Rate With Data Utilization
- Data utilization unit KV-XD02 can visualize and analyze PLC data with simple settings.
- Analyze problems that lower operating rate, and save the operation record when they recur to solve them.
- Some tools for preventative maintenance are available as well.