| |
|
 |
|
 |
|
 |
|
 |
 |
 |
| F-1 Fiberoptic Sensor / Side View Lens |
|
I |
|
S |
|
P |
|
 |
| F-1+FU-77G Fiberoptic Sensor / Side View Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-1+FU-77V Fiberoptic Sensor / Side View Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-1+FU-7F Fiberoptic Sensor / Side View Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-1+FU-86A Fiberoptic Sensor / Side View Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2 Fiberoptic Sensor / Long-detecting distance Lens |
|
I |
|
S |
|
P |
|
 |
| F-2+FU-77G Fiberoptic Sensor / Long-detecting Distance Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2+FU-77TZ Fiberoptic Sensor / Long-detecting Distance Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2+FU-77V Fiberoptic Sensor / Long-detecting Distance Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2+FU-86A Fiberoptic Sensor / Long-detecting Distance Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2HA Fiberoptic Sensor / Focusing Lens |
|
I |
|
S |
|
P |
|
 |
| F-2HA+FU-21X(24X) Fiberoptic Sensor / Focusing Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2HA+FU-35FA Fiberoptic Sensor / Focusing Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2HA+FU-35FG Fiberoptic Sensor / Focusing Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2HA+FU-35FZ Fiberoptic Sensor / Focusing Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2HA+FU-35TG Fiberoptic Sensor / Focusing Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-2HA+FU-35TZ Fiberoptic Sensor / Focusing Lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-3HA Fiberoptic Sensor / Small spot lens |
|
I |
|
S |
|
P |
|
 |
| F-3HA+FU-35FA Fiberoptic Sensor / Small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-3HA+FU-35FG Fiberoptic Sensor / Small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-3HA+FU-35FZ Fiberoptic Sensor / Small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-3HA+FU-35TG Fiberoptic Sensor / Small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-3HA+FU-35TZ Fiberoptic Sensor / Small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4 Fiberoptic Sensor / Ultra-long detecting distance lens |
|
I |
|
S |
|
P |
|
 |
| F-4+FU-77(77V) Fiberoptic Sensor / Ultra-long detecting distance lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4+FU-77G Fiberoptic Sensor / Ultra-long detecting distance lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4+FU-77TZ Fiberoptic Sensor / Ultra-long detecting distance lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4+FU-77V Fiberoptic Sensor / Ultra-long detecting distance lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4+FU-7F(86A) Fiberoptic Sensor / Ultra-long detecting distance lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4HA Fiberoptic Sensor / Long distance, small spot lens |
|
I |
|
S |
|
P |
|
 |
| F-4HA+FU-35FA Fiberoptic Sensor / Long distance, small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4HA+FU-35FG Fiberoptic Sensor / Long distance, small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4HA+FU-35FZ Fiberoptic Sensor / Long distance, small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4HA+FU-35TG Fiberoptic Sensor / Long distance, small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-4HA+FU-35TZ Fiberoptic Sensor / Long distance, small spot lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-5 Fiberoptic Sensor / Side-view, narrow beam lens |
|
I |
|
S |
|
P |
|
 |
| F-5+FU-77(77V) Fiberoptic Sensor / Side-view, narrow beam lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-5+FU-77G Fiberoptic Sensor / Side-view, narrow beam lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-5+FU-7F(86A) Fiberoptic Sensor / Side-view, narrow beam lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-5HA Fiberoptic Sensor / Adjustable beam spot, side-view lens |
|
I |
|
S |
|
P |
|
 |
| F-5HA+FU-21X(24X) Fiberoptic Sensor / Adjustable beam spot, side-view lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-5HA+FU-35FA Fiberoptic Sensor / Adjustable beam spot, side-view lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-5HA+FU-35FG Fiberoptic Sensor / Adjustable beam spot, side-view lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-5HA+FU-35FZ Fiberoptic Sensor / Adjustable beam spot, side-view lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-6HA Fiberoptic Sensor / Long distance, focusing lens |
|
|
|
S |
|
P |
|
 |
| F-6HA+FU-21X(24X) Fiberoptic Sensor / Long distance, focusing lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-6HA+FU-35FA Fiberoptic Sensor / Long distance, focusing lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-6HA+FU-35FG Fiberoptic Sensor / Long distance, focusing lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-6HA+FU-35FZ Fiberoptic Sensor / Long distance, focusing lens and Fiber |
|
|
|
S |
|
P |
|
 |
| F-6HA Fiberoptic Sensor Lens Unit / Core |
|
I |
|
|
|
|
|
 |
| F-6HA Fiberoptic Sensor Lens Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-10 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-11 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-12 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-13 Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-13 Fiberoptic Sensor Fiber Unit / Core |
|
I |
|
|
|
|
|
 |
| FU-13 Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-13 Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-15 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-15 Fiberoptic Sensor Fiber Unit / Bracket |
|
I |
|
|
|
|
|
 |
| FU-16 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-16Z Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-18 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-18M Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-18M Fiberoptic Sensor Fiber Unit / Bracket |
|
I |
|
|
|
|
|
 |
| FU-20 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-21X Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-21X Fiberoptic Sensor Fiber Unit / Core |
|
I |
|
|
|
|
|
 |
| FU-21X Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-21X Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-22X Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-2303 Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-2303head Fiberoptic Sensor Fiber Unit / ToughFlex Head |
|
I |
|
|
|
|
|
 |
| FU-2303 Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-2303 Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-23X Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-24X Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-24X Fiberoptic Sensor Fiber Unit / Core |
|
I |
|
|
|
|
|
 |
| FU-24X Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-24X Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-25 Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-25 Fiberoptic Sensor Fiber Unit / Core |
|
I |
|
|
|
|
|
 |
| FU-25 Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-25 Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-31 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-32 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-33 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-34 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-35FA Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-35FA Fiberoptic Sensor Fiber Unit / Core |
|
I |
|
|
|
|
|
 |
| FU-35FA Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-35FA Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-35FG Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-35FG Fiberoptic Sensor Fiber Unit / Core |
|
I |
|
|
|
|
|
 |
| FU-35FG Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-35FG Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-35FZ Fiberoptic Sensor Fiber Unit |
|
|
|
S |
|
P |
|
 |
| FU-35FZ Fiberoptic Sensor Fiber Unit / Core |
|
I |
|
|
|
|
|
 |
| FU-35FZ Fiberoptic Sensor Fiber Unit / Nut |
|
I |
|
|
|
|
|
 |
| FU-35FZ Fiberoptic Sensor Fiber Unit / Washer |
|
I |
|
|
|
|
|
 |
| FU-35TG Fiberoptic Sensor Fiber Unit |
|
I |
|
|
|
|
|
 |
| FU-35TZ Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-37 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-38 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-38H Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-38K Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-38R Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-38S Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-38V Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-40 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-40G Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-41TZ Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-42TZ Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-43 Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-44TZ Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-45X Fiberoptic Sensor Fiber Unit |
|
I |
|
S |
|
P |
|
 |
| FU-46 Fiberoptic |