Liquid Flow Meter Selection Site

Simply enter your application information below and a product expert will email you a recommended parts list.

*Only supported within the United States

Parts list will be emailed to you

Enter Information Below

STEP1

STEP1What type of liquid?

Liquids only (ex. Water, coolant, oil, adhesive, grease, etc.), no gases or air.

If considering multiple flow applications, please submit each application seperately.

Next

STEP2

STEP2What are the pipe characteristics?

Pipe Material

Examples: Stainless steel, PVC, copper, plastic tube, etc.

Please note our flow meters are only designed for single material pipes/tubes. They are not compatible with lined pipes or braided hosing.

Pipe Size

Nominal Pipe Size (NPS)
in
Outer Diameter (OD)

Please enter both OD and NPS pipe size if possible. You can click the button below to see a Pipe Size Reference Chart.

NPS OD [mm in]
N/A 3.18mm - 10.29mm
0.125"- 0.405"
1/8 10.29mm 0.405"
1/4 13.72mm 0.540"
3/8 17.15mm 0.675"
1/2 21.34mm 0.840"
3/4 26.67mm 1.050"
1 33.40mm 1.315"
1 1/4 42.16mm 1.660"
1 1/2 48.26mm 1.900"
2 60.33mm 2.375"
2 1/2 73.03mm 2.875"
3 88.90mm 3.500"
3 1/2 101.60mm 4.000"
4 114.30mm 4.500"
4 1/2 127.00mm 5.000"
5 141.30mm 5.563"
6 168.28mm 6.625"
7 193.68mm 7.625"
8 219.08mm 8.625"

Next

STEP3

STEP3What is the fluid temperature?

For fluids with large temperature changes, please input as a range.
Example: 0-80 ° C

Next

STEP4

STEP4What do you want to monitor?

Select All That Apply

What will the flow rate be?

For fluids with large flow rate fluctuations, please input as a range.
Example: 10-200 Gallons per Minute

What will the shot amount be?

What will be the length of time of the shot?

Next

STEP5

STEP5What kind of output is required?

Select All That Apply

Discrete Output

Discrete output examples: Threshold output, two threshold outputs, area/window confirmation, pulse output.

Analog Output

Analog Output is linked to the instantaneous flow rate & can be scaled.

Network Communication

Network Communication includes ability to monitor specified values from the sensor remotely.

No Output Needed

Other

Next

STEP6

STEP6Please provide any other relevant application details.
(Optional)

Example: Machine type and location, process info, etc.

Sign In

If you do not have an account, please create one now. You will only need to do this once.

KEYENCE Site Registration

Create an account now for unlimited instant access to all KEYENCE site resources in the future.

  • * required