Large Part 3D/GD&T Measurement and Form Inspection Now Equipped with a Handheld 3D Laser Scanner Wide Area CMM + Handheld 3D Scanner WM-6000 Series

Wide-Area 3D Metrology

The KEYENCE WM-6000 Series is a handheld CMM with 3D laser scanning that makes large-part inspection fast and precise. Using optical tracking, it delivers quick and accurate measurements anywhere on the shop floor with no fixed setup needed. Its portable, wireless design supports a one-person operation for probing and scanning. Enable quick inspection, alignment, and reverse engineering of parts, equipment, or assemblies of any size.

Easy 3D/GD&T Measurement and Shape Analysis

While conventional measurement systems such as arm style or gantry CMMs require a vast knowledge of programming measurement software, the WM-6000 Series is designed with the user in mind so that anyone can be an operator with no formal training. Unlike those traditional systems, the WM-6000 Series probes are completely unrestricted, allowing for an 82 ft measurement range to measure parts and assemblies of all shapes and sizes with just one measurement tool.

  • Measure parts and assemblies up to 82 ft
  • Compare against 3D CAD data
  • Full 3D/GD&T Measurement Capabilities
  • Automatically generated virtual cross sections

What Is the Best Way to Measure My Part?

Easy-to-Use Dual Probe System

The KEYENCE WM-6000 Series is a dual probe measurement system which offers the flexibility of two measurement modes in one portable unit. It's ideal for a wide range of part inspection needs. The touch probe delivers precision down to 0.001", making it the best choice for deep features that the scan probe may not be able to reach, or critical dimensions where tighter tolerences are essential. The scan probe, accurate to 0.002", excels when reverse engineering, analyzing cross sections, or capturing large areas and simple geometries quickly. Both probes can be used on the same part, allowing operators to balance speed and precision based on each feature’s requirements for an optimized measurement workflow.

Every Measurement, One Tool

Eliminate the need for multiple measuring tools and limited operators, like large calipers and micrometers, tape measures, arm CMMs or laser trackers.

Full Part Inspection Using Touch-Based and Scan-Based Measurement

Measurement of Equipment Post Assembly

Measurement of the center of gravity, position, and other factors is possible

Check Material Allowance for Dies, Molds, and Castings

Compare scanned data with CAD data to check machining allowance

Export CAD Files to Support Measurement Data

Export desired CAD files to provide measurement and shape data for reverse engineering

With the WM-6000 Series

Scan and measure with the help of dual probes

Enhance your inspection process

Complete all measurements directly from the probes

Decrease operator workload

82 ft measurement area

Measure parts of all sizes

Learn more in the catalog

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Mobile number is not registered.

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.