Newsletter 2015

May 11, 2015

Subject :

New Sensor Standard For Factory Environments

e-News@KEYENCE
Durable, Simple, Reliable
Easy set-up, stable detection, and a long life sets the LR-Z apart from every sensor in its class.
Direct Part Marking (DPM) Guide for 2D Code Readers
Explore this handbook to learn the optimal settings required for reading marked codes including ideal cell size and lighting conditions. Learn about the best marking devices for DPM and processing techniques for different types of materials such as resin, metal, and glass.
6-in-1 3D Imaging and Measurement System
New tool integrates functions found in CMMs, profilers, 3D scanners, and more.
2D Code Marking Applications in the Automotive Industry
What are the secrets behind maintaining a high-level quality control system in the automotive industry? See how KEYENCE traceability solutions use direct part marking of 2D codes to improve tracking and traceability in manufacturing.
New Applications Now Possible with the Instant Measurement's Automated Top-Light
Measures up to 99 dimensions in 3 seconds and automatically records data.
Provides a unique mix of automated lighting possibilities making it easy to perform inspections that were previously difficult or even impossible.
Provides a unique mix of automated lighting possibilities.
Ultra Compact Vision Sensor with Built-in Lighting and Automatic Focus!
This sensor has a body that is 1/6th the size of conventional models and a flexible layout connector that can be rotated by up to 330° to enable installations in small spaces. It is easy to install this sensor in new equipment and in equipment that is already in use. In addition, the settings are easy to configure as well.
Ultra-High Resolution and Large Field of View Vision Inspections
Line scan and 21 mega-pixel cameras increase the processing capabilities of KEYENCE Machine Vision. Higher resolution allows for more robust inspections and can reduce the number of cameras necessary for an inspection. This technical guide highlights some target applications where high resolution imaging is vital to producing a repeatable solution.

Technical E-news

Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

  • General Catalog Request