1. Home
  2. News & Events
  3. Newsletter
  4. Newsletter 2015

Newsletter 2015

July 21, 2015

Subject :

The Secret Behind KEYENCE 2D/3D Profiler

e-News@KEYENCE
What Makes our 2D/3D Profiler Different?
With dozens of profilers available in the market today it can be hard to determine which one will provide a lasting solution for your current and future applications. Download the catalog below to learn about five of the many technologies that differentiate us from conventional laser profilers and how those differences benefit you.
Contact Sensor with Unique Technology Outperforms Standard LVDTs
Using the KEYENCE patented ‘Scale Shot System II', the GT2-P series has absolute positioning and does not require origin adjustment, all while maintaining a high degree of accuracy (1 μm) throughout its entire range.
Time Saving Tips: Dimensional Measurement of Automotive Parts
With the Instant Measurement system, just "place-and-press" to perform 99 measurements in seconds while automatically recording the data. This document introduces examples of how the IM-Series can be used with automotive industry related components such as; fasteners, gears, and electrical components.
An Introduction to Surface Roughness Measurements: ISO 25178 Edition
1. Over 20 pages full of detailed explanations.
2. Covers more than 40 roughness parameters.
3. Easy to understand with explanatory diagrams.
Introducing KEYENCE's Marking Builder 3 Software
When introducing a laser marker, it's important for operators to be able to learn to use it quickly. KEYENCE's Marking Builder software has been completely redesigned with the user in mind.
Versatile RGB Color Sensors For Any Application
Differentiate between any color with our reliable color-matching based detection.
Inspection Tips from Machine Vision Experts
With these creative illumination and programming techniques, you may be able to achieve inspection solutions that previously seemed impossible.

Technical E-news

Learn the latest in sensors, vision systems, measuring instruments, laser markers and microscopes.

  • General Catalog Request