keyence



Operator Interface



features
  • Programming is not required for communication.
  • Comments of up to 20 characters from the ladder program can be displayed.
  • All devices attached to the KV can be displayed.
  • Device values in the ladder program can be changed.
  • Four customized indicators and switches are provided.
KV-D20
KV-D20

Four indicators and function switches can be customized as desired. Comments from the ladder program can be displayed. With its practical functions, the KV-D20 will become a key to cost reduction in your system configuration.


Using the KV-D20 operator interface enables you to configure a practical and economical system.


The KV-D20 features these improvements.
  1. A single KV-D20 unit can display the values for up to 20 counters.
  2. Cost can be substantially reduced for the PLC. → Only a single count input is required for the PLC.
  3. Character display is available. → There is no need to prepare nameplates. (This cuts the cost for nameplates and makes it easy to change characters.)
  4. Modifications/ additions are easy. → Modifications/ additions require changes in the ladder program only. (Extensibility is increased.)
  5. Wire-saving → Connection requires a communication cable only. Even a power supply cable is unnecessary. (This reduces time and labor for wiring and cuts the cost of materials.)
  6. Alarm display is available. → The display and beeping sound indicate the timing of tool displacement.
using conventional devices
arrow
using the KV-D20

Comparison between the KV-D20 and conventional devices
  Preset counter KV-D20
No. of counters
1

2

3

4

5

6

7

8
Displays the values for up to 20 counters
No. of I/O points used 1 2 3 4 5 6 7 8 None (count input only)
No. of wires 4 8 12 16 20 24 28 32 1 (no power supply cable)
Mounting space Small (panel cutout dimensions: 68 x 105 mm)



To sign up please enable Javascript

topics_gry_JSNG

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.