Barcode Reader |
 |
 |
|
 |
 |
| |
Max: 305 mm (12.01") Long-range |
| |
Ethernet-compatible: EtherNet/IP+PoE |
| |
Featuring a Four Model Lineup to Accommodate Various Applications |
| |
Auto ID Network Navigator |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Reliable Moving Object Code Detection |
| |
Advanced Reading Flexibility |
| |
Easy Setup & Maintenance |
| |
The Smallest 2D Code Reader in its Class |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
All in one design |
| |
Highest Decoding speed in its class |
| |
Quick calibration without a PC(World's First) |
| |
High-resolution and Long-range models |
| |
Register up to 8 Reading Parameters |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
High Reading Performance |
| |
Easy Tuning Operation |
| |
Optimized Hardware Design Ensures Reliable Reading and Comfortable Operation |
| |
Truly Easy Setup |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Hi Scan Speed: 1300 scans/sec |
| |
High Resolution: 0.08mm (0.003”) |
| |
Unmatched reading ability on poor quality codes |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
World's smallest laser barcode reader in its class |
| |
Twice the reading area |
| |
Scan rate of 500 scans per second |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Smallest laser barcode reader in its class |
| |
Longest scanning range in its class |
| |
Scans bars as narrow as 0.15 mm |
| |
Scan rate of 700 scans per second |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
High speed of 500 scans per second |
| |
Scans bars as narrow as 0.125 mm |
| |
7 different barcode symbologies |
| |
Simple, versatile setup software |
| |
Compact design for incorporating in a machine |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Wide Reading Area & Faster Reading Speed |
| |
Codes That Were Out of Reach for Other Handhelds Can Be Read with Ease |
| |
Various Features Increase Ease of Use |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Directly connects to a PC |
| |
Responds to any code system |
| |
Excellent ergonomics |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Easy-to-read Character Display |
| |
Verification/evaluation of bardcode data |
| |
Extensive functions for barcode support |
| |
Easy-to-see built-in LCD display |
|
|
 |
|
|
|
|
 |
 |
|
 |
 |
| |
Stores 399 barcodes as preset data. |
| |
Compares the barcode with preset data. |
| |
Any Keyence barcode reader can be directly connected without an external power supply. |
| |
Easy-to-see built-in LCD display |
|
|
 |
|
|