keyence

Barcode Reader Resource Center
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
BL-1300 Barcode Reader
Online Support and Services
Features

Ultra-Compact Digital Barcode Readers

The Future Belongs to Digital Barcode Readers

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
BL-1300 Series (3Hi-Digital) models

KEYENCE's new BL-1300 Series (3Hi-Digital) models.
The first models in this class to use parallel digital processing technology. Noise reduction and compensation functions only possible with digital processing overcome the reading performance difficulties of conventional analog circuits.
100% Decode Rate at 1300 scans/sec is Unmatched By Conventional Barcode Readers
100% Decode Rate at 1300 scans/sec is Unmatched By Conventional Barcode Readers [HI-SPEED]
New high-speed motor (2.6 times faster than previous model) and high-speed processing engine (HPPE).
*HPPE = Hi-Speed Parallel Processing Engine
New Digital Processing Reads Very Low Quality Codes
New Digital Processing Reads Very Low Quality Codes [HI-PERFORMANCE]
A new edge detection process accurately extracts the points of alternation between bars and spaces in even the most difficult-to-read barcodes, while digital compensation makes it possible to read varying narrow/wide ratios.
Minimum Readable Narrow Bar Width : 0.08 mm (0.003”)
Minimum Readable Narrow Bar Width : 0.08 mm (0.003”) [HI-RESOLUTION]
Digital processing guarantees stable decode of barcodes with incredibly small margins. This allows codes to be printed smaller without the worry of noise affecting the reader.

Same Basic Functions as Previous Models

Test modes available from the test switch
Test modes available from the test switch
BL-1300 Series models have a test switch that lets you start test modes from the barcode reader body.

[TEST MODE]
• Read ratio measurement mode
• Cycle time measurement mode
• Barcode position measurement mode [NEW]
5-bar LED
5-bar LED
Displays the result of the executed test mode. Shows the result at a glance, significantly reducing the man-hours needed for adjustment work.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW EtherNet-Compatible Long-range 2D Code Reader!  
The SR-650 Series Supports EtherNet, EtherNet/IP and PoE.
NEW Barcode Reader Resource Site!  
Download Technical Guides, Barcode Q&A Guides, and Other Useful Tools.
Become a Lighting Expert for 2D DPM Codes!  
Volume 2 of the KEYENCE 2D Direct Parts Marking Guide.
General Catalog  
Just released Get your copy today.
 
Newly Released 2D Direct Parts Marking Guide from KEYENCE !
 
Newly Released 2D Code Resource from KEYENCE !
 
Why Doesn't My Barcode Reader Work?
 
Announcing the 2010 Keyence 2D Code Guide
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ethernet-compatible Compact 2D Code Reader SR-650 Series NEW
Ultra Compact 2D Code Reader SR-600 Series NEW
Ultra Compact 2D Code Reader SR-500 Series
High Performance 2D Code Reader SR-D100 Series NEW
Ultra-compact Digital Barcode Readers BL-1300 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type (Discontinued) BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Multi-drop Controller N-410K Series
Power Supply Units N-42/N-48 Series
Power Supply Units BL-U1SO/BL-U2 Series
Barcode Reader Software/Resource(CAD,PDF) Library
Recommended Downloads
Recommended Products!
Ethernet-compatible Compact 2D Code Reader
Ethernet-compatible Compact 2D Code Reader
Vision Sensor
Vision Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request BL-1300 Series price information.
See how Keyence will ship your order the day it's received
Try the BL-1300 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.