|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
LED/CCD Barcode Readers (BL-180 Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
| BL-180 LED/CCD Laser Barcode Reader Specifications |
| Type |
Front Type |
Side Type |
| Model |
 |
BL-180 |
BL-185 |
| (with connector) |
BL-180SO(7030) |
BL-185SO(7031) |
| Connector type |
D-sub 9-pin |
| Light source |
LED |
| Light receiving element |
CCD image sensor |
| Reading direction |
Front |
Side |
Reading distance
(Narrow bar width =) |
33 mm ±10 mm 1.30" ±0.39" (1)
(Using narrow bars of at least 0.19 mm 0.007" in width) |
| Readable bar width |
0.125 to 1.0 mm (2) 0.005" to 0.039" |
| Largest readable label width |
80 mm 3.15" (2)
(Using narrow bars of at least 0.19 mm 0.007" in width) |
| Scanning rate |
500 scans/sec |
| Target codes |
CODE39, ITF, Industrial 2-of-5, COOP 2-of-5, Codabar, CODE 128, EAN/UPC (A・E) |
| Number of readable digits |
32 digits max. |
| Trigger input |
Non-voltage input (contact or solid-state) TTL input is also possible. |
| Serial interface |
Applied standard |
Conforms to RS-232C approved by EIA. |
| Transmission code |
ASCII |
| Baud rate |
600 to 38,400 bps |
| OK/NG output (form) |
NPN |
| Power supply |
5 VDC ± 5 % (4) |
| Ambient light |
Sunlight, Incandescent lamp: 10,000 lux, Fluorescent lamp: 3,000 lux. |
| Ambient temperature |
0 to +40ºC (32 to 104ºF), No condensation |
|
 |
1. 33 ±5 mm when the narrowest bar is less than 0.19 mm.
2. Use a stable power supply of 5 VDC ±5%. The BL-U1 special power unit is available as an option.
Note: "Model (with connector)" types are special models with a D-sub 9-pin connector for a BL-U1 power supply. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Barcode Reader
|
|
| Ultra Compact 2D Code Reader |
SR-500 Series
NEW
|
|
 |
 |
 |
 |
 |
| High Speed Digital Laser Barcode Readers |
BL-1300 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Compact Laser type |
BL-600 Series
|
|
 |
 |
 |
 |
 |
| Long Range Laser type |
BL-700 Series
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
| Compact Laser Handheld Barcode Reader |
BL-N70 Series
NEW
|
|
 |
 |
 |
 |
 |
| Handheld type (Discontinued) |
BL-80 Series
|
|
 |
 |
 |
 |
 |
| Auto ID Data Controller |
DV-90 Series
NEW
|
|
 |
 |
 |
 |
 |
| Barcode Display Interface |
BL-V35E Series
|
|
 |
 |
 |
 |
 |
| Multi-drop Controller |
N-400 Series
|
|
 |
 |
 |
 |
 |
|
 |
Barcode Reader Software/Resource(CAD,PDF) Library |
 |
|
|
 |
Price Info |
| Request BL-180 Series price information. |
|
|
|
|
|
 |
|