keyence

Barcode Reader Resource Center
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
BL-500 Barcode Reader
Online Support and Services
Specifications

Laser Barcode Readers (BL-500 Series) Specifications

Best in Class Performance with the Specifications to Back it Up.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
BL-500 Laser Barcode Reader Specifications
Type Standard High-resolution
Model BL-500 BL-501 BL-500H BL-501H
(with connector) (1) BL-500SO(7067) BL-501SO(7068) BL-500HSO(7071) BL-501HSO(7072)
Scanning method (2) Single Raster Single Raster
Light source Visible red semiconductor laser
FDA class Class II
IEC class Class 2
Wavelength 670 nm
Maximum Output 1.2 mW
Pulse width FDA: 70µs, IEC:127µs
Reading direction Front
Reading distance (3)
(Narrow bar width =)
80 to 240 mm 3.15" to 9.45" 35 to 170 mm 1.38" to 6.69"
Readable bar width (4) 194 mm 7.64"
(Reading distance: 220 mm 8.66")
137 mm 5.39"
(Reading distance: 150 mm 5.91")
Largest readable label width (3) 0.25 to 1.0 mm 0.01" to 0.04" 0.125 to 0.5 mm 0.005" to 0.02"
Scanning rate 500 scans/sec
Target codes CODE39, ITF, Industrial 2-of-5, COOP 2-of-5, Codabar, CODE 128, EAN/UPC (A・E)
Number of readable digits 32 digits
Trigger input Non-voltage input (contact or solid-state) TTL input is also possible.
Serial interface Applied standard Conforms to RS-232C approved by EIA.
Transmission code ASCII
Baud rate 600 to 38,400 bps
OK/NG output (form) NPN
Enclosure rating IP-64
Power supply 5 VDC ± 5 % (5)
Ambient light Sunlight: 10,000 lux, Incandescent lamp: 7,000 lux
Ambient temperature 0 to +40ºC (32 to 104ºF), No condensation
1. Model (with connector) stands for special models with a D-sub 9-pin connector for a BL-U2 power supply.
2. BL-501 raster width: 8.5 ±1 mm (reading distance: 135 mm). For the raster widths of the BL-501H, please refer to instruction manual.
3. For the reading distances and largest readable label widths of the BL-500H and-501H, please refer to instruction manual.
4. Readable bar width indicates the range of the narrowest readable bar.
5. Use a stable power supply of 5 VDC ±5%. The BL-U1 special power unit is available as an option.
Note: Model (with connector) stands for special models with a D-sub 9-pin connector for a BL-U1 power supply.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
NEW EtherNet-Compatible Long-range 2D Code Reader!  
The SR-650 Series Supports EtherNet, EtherNet/IP and PoE.
NEW Barcode Reader Resource Site!  
Download Technical Guides, Barcode Q&A Guides, and Other Useful Tools.
Become a Lighting Expert for 2D DPM Codes!  
Volume 2 of the KEYENCE 2D Direct Parts Marking Guide.
General Catalog  
Just released Get your copy today.
 
Newly Released 2D Direct Parts Marking Guide from KEYENCE !
 
Newly Released 2D Code Resource from KEYENCE !
 
Why Doesn't My Barcode Reader Work?
 
Announcing the 2010 Keyence 2D Code Guide
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ethernet-compatible Compact 2D Code Reader SR-650 Series NEW
Ultra Compact 2D Code Reader SR-600 Series NEW
Ultra Compact 2D Code Reader SR-500 Series
High Performance 2D Code Reader SR-D100 Series NEW
Ultra-compact Digital Barcode Readers BL-1300 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type (Discontinued) BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Multi-drop Controller N-410K Series
Power Supply Units N-42/N-48 Series
Power Supply Units BL-U1SO/BL-U2 Series
Barcode Reader Software/Resource(CAD,PDF) Library
Recommended Downloads
Recommended Products!
Ethernet-compatible Compact 2D Code Reader
Ethernet-compatible Compact 2D Code Reader
Vision Sensor
Vision Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request BL-500 Series price information.
See how Keyence will ship your order the day it's received
Try the BL-500 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap