keyence

Barcode Reader Resource Center
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
BL-600 Barcode Reader
Online Support and Services
Features

World's Smallest Laser Barcode Reader in its Class

Twice the Range with Excellent Reading Performance

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Ultra compact, half the size of standard barcode readers

Ultra compact Only 1/2 the size of the conventional barcode readers.

Twice the range with excellent reading performance Built-in AGC* & SRC circuits

Using KEYENCE's original AGC circuits for advanced, high-speed performance, the BL-600 offers excellent reading depth and angle characteristics. In addition, the reader includes built-in SRC circuits, which greatly reduce the effects of extraneous reflected light for more reliable and stable reading. *AGC=Auto Gain Control/SRC=Specular Reflection Cancel

The world's first built-in preventive maintenance Built-in PMI* function (patent pending)

Preventive Maintenancet The BL-600 is the first barcode reader with a built-in PMI function for monitoring and reporting reading performance during operation. By referring to the PMI information, it is possible to quickly detect potential reading error problems. PMI offers a convenient tool for acquiring valuable maintenance information, and for investigating the causes of reading errors. *Preventive Maintenance Information

Test switch & built-in test mode for easy adjustment

Built-in test mode The test mode allows you to confirm the optimal reading position at the point of installation by simply pressing a button. This valuable feature of the BL-600 results in faster installation and maintenance.

5-bar LED display Indicates reading status to prevent errors

The BL-600 indicates the reading ratio* (decoding rate/100 scans) in real time using a five-bar LED display. Current reading status can be checked at a glance, helping to prevent reading errors before they occur. *Reading ratio can be output to computers.

Ultra high speed of 500 scans/sec and outstanding reading accuracy, even on high-speed lines

Using advanced KEYENCE control technology the BL-600 operates at 500 scans per second, making it the fastest laser barcode reader in its class.

Convenient, user-friendly interface available (BL-V35E)

The BL-V35E Barcode Display Interface offers many advanced and convenient functions to handle various barcode data without an external PC. In addition to direct display, it can convert numeric barcode data to meaningful words for easier understanding. This also provides DC power for the barcode reader. *Not available in Europe.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW EtherNet-Compatible Long-range 2D Code Reader!  
The SR-650 Series Supports EtherNet, EtherNet/IP and PoE.
NEW Barcode Reader Resource Site!  
Download Technical Guides, Barcode Q&A Guides, and Other Useful Tools.
Become a Lighting Expert for 2D DPM Codes!  
Volume 2 of the KEYENCE 2D Direct Parts Marking Guide.
General Catalog  
Just released Get your copy today.
 
Newly Released 2D Direct Parts Marking Guide from KEYENCE !
 
Newly Released 2D Code Resource from KEYENCE !
 
Why Doesn't My Barcode Reader Work?
 
Announcing the 2010 Keyence 2D Code Guide
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ethernet-compatible Compact 2D Code Reader SR-650 Series NEW
Ultra Compact 2D Code Reader SR-600 Series NEW
Ultra Compact 2D Code Reader SR-500 Series
High Performance 2D Code Reader SR-D100 Series NEW
Ultra-compact Digital Barcode Readers BL-1300 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type (Discontinued) BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Multi-drop Controller N-410K Series
Power Supply Units N-42/N-48 Series
Power Supply Units BL-U1SO/BL-U2 Series
Barcode Reader Software/Resource(CAD,PDF) Library
Recommended Downloads
Recommended Products!
Ethernet-compatible Compact 2D Code Reader
Ethernet-compatible Compact 2D Code Reader
Vision Sensor
Vision Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request BL-600 Series price information.
See how Keyence will ship your order the day it's received
Try the BL-600 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.