keyence

Barcode Reader Resource Center
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
BL-600 Barcode Reader
Online Support and Services
Specifications

Super Compact Laser Barcode Readers (BL-600 Series) Specifications

Best in Class Performance with the Specifications to Back it Up.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
BL-600 Series Super Compact Laser Barcode Reader Specifications
1. Raster width: BL-601: 7.1 mm ± 1.8 mm (When reading distance is 120 mm), BL-601H: 5.5 mm ± 1.4 mm (When reading distance is 90 mm), BL-651H: 5.5 mm ± 1.4 mm (When reading distance is 65 mm)
2. Reading bar width indicates the range of readable narrow bar width when the barcode type is CODE39.
3. Maximum reading label width includes the barcode margin (quiet zone).
4. When start/stop character of CODE128 is CODE-C, up to 64 digits are allowed.
Note: The internal BL settings are written to the built-in EEPROM (erasable up to 100,000 times).
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW EtherNet-Compatible Long-range 2D Code Reader!  
The SR-650 Series Supports EtherNet, EtherNet/IP and PoE.
NEW Barcode Reader Resource Site!  
Download Technical Guides, Barcode Q&A Guides, and Other Useful Tools.
Become a Lighting Expert for 2D DPM Codes!  
Volume 2 of the KEYENCE 2D Direct Parts Marking Guide.
General Catalog  
Just released Get your copy today.
 
Newly Released 2D Direct Parts Marking Guide from KEYENCE !
 
Newly Released 2D Code Resource from KEYENCE !
 
Why Doesn't My Barcode Reader Work?
 
Announcing the 2010 Keyence 2D Code Guide
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ethernet-compatible Compact 2D Code Reader SR-650 Series NEW
Ultra Compact 2D Code Reader SR-600 Series NEW
Ultra Compact 2D Code Reader SR-500 Series
High Performance 2D Code Reader SR-D100 Series NEW
Ultra-compact Digital Barcode Readers BL-1300 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type (Discontinued) BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Multi-drop Controller N-410K Series
Power Supply Units N-42/N-48 Series
Power Supply Units BL-U1SO/BL-U2 Series
Barcode Reader Software/Resource(CAD,PDF) Library
Recommended Downloads
Recommended Products!
Ethernet-compatible Compact 2D Code Reader
Ethernet-compatible Compact 2D Code Reader
Vision Sensor
Vision Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request BL-600 Series price information.
See how Keyence will ship your order the day it's received
Try the BL-600 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.