keyence

Barcode Reader Resource Center
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
BL-700 Barcode Reader
Online Support and Services
Features

Longest Scanning Range in it's Class

Raster-scan Reads Barcodes using Multiple Scan Lines

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

700 scans per second, the fastest barcode reader in it's class

The BL-700 Series uses a 32-bit RISC CPU chip, which enables the reader to read bars as narrow as 0.15 mm

Built-in test switch

Using the test mode, a user can check the best reading position simply by pressing a button. The decoding ratio per 100 scans is shown as a percentage in real time.

Durable housing and flexible mounting

The IP-65-rated magnesium die cast housing provides a sturdy and light-weight construction. Since the cable exits from an angled corner of the housing, extra space needed for the cable or connector is greatly reduced. Mounting can be done without any restrictions on the size of the space.

Simple, versatile setup program

An intuitive Windows®-compatible setup program simplifies setup of operating parameters. No more complex, labor-intensive programming.

Both single-scan and raster-scan types are available

Single-scan reads barcodes using one scan line. This is the best choice for stable, high-speed production lines.

Raster-scan reads barcodes using multiple scan lines. This type excels at accurate reading of flawed barcodes, such as those with ink spots or voids.

Convenient, user-friendly interface available (BL-V35E)

The BL-V35E Barcode Display Interface offers many advanced and convenient functions to match barcode data with preset data without an external PC. In addition to direct display, it can convert numeric barcode data to meaningful words for easier understanding. This also provides DC power for the barcode reader.
*Not available in Europe.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW EtherNet-Compatible Long-range 2D Code Reader!  
The SR-650 Series Supports EtherNet, EtherNet/IP and PoE.
NEW Barcode Reader Resource Site!  
Download Technical Guides, Barcode Q&A Guides, and Other Useful Tools.
Become a Lighting Expert for 2D DPM Codes!  
Volume 2 of the KEYENCE 2D Direct Parts Marking Guide.
General Catalog  
Just released Get your copy today.
 
Newly Released 2D Direct Parts Marking Guide from KEYENCE !
 
Newly Released 2D Code Resource from KEYENCE !
 
Why Doesn't My Barcode Reader Work?
 
Announcing the 2010 Keyence 2D Code Guide
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ethernet-compatible Compact 2D Code Reader SR-650 Series NEW
Ultra Compact 2D Code Reader SR-600 Series NEW
Ultra Compact 2D Code Reader SR-500 Series
High Performance 2D Code Reader SR-D100 Series NEW
Ultra-compact Digital Barcode Readers BL-1300 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type (Discontinued) BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Multi-drop Controller N-410K Series
Power Supply Units N-42/N-48 Series
Power Supply Units BL-U1SO/BL-U2 Series
Barcode Reader Software/Resource(CAD,PDF) Library
Recommended Downloads
Recommended Products!
Ethernet-compatible Compact 2D Code Reader
Ethernet-compatible Compact 2D Code Reader
Vision Sensor
Vision Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request BL-700 Series price information.
See how Keyence will ship your order the day it's received
Try the BL-700 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.