keyence

Barcode Reader Resource Center
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
BL-700 Barcode Reader
Online Support and Services
Specifications

Long Range Laser Barcode Readers (BL-700 Series) Specifications

Best in Class Performance with the Specifications to Back it Up.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
BL-700 Series Long Range Laser Barcode Reader Specifications
Type High-resolution Middle-range Long-range
Model BL-700 BL-701 BL-740 BL-741 BL-780 BL-781
Scanning method (1) Single Raster Single Raster Single Raster
Light source Visible red semiconductor laser
FDA class Class II
IEC class Class 2
Wavelength 650nm
Maximum Output 1.4 mW 1.8 mW 2.0 mW
Pulse width FDA: 50µs, IEC: 91µs
Reading distance
(Narrow bar width =)
160 to 370 mm 6.30" to 14.57"
(0.5 mm 0.02")
150 to 750 mm 5.91" to 29.53"
(1.0 mm 0.04")
200 to 1200 mm 7.87" to 47.24"
(2.0 mm 0.08")
Readable bar width (2) 0.15 to 1.0 mm
0.006" to 0.04"
0.25 to 2.0 mm
0.01" to 0.08"
0.32 to 2.0 mm
0.01" to 0.08"
Largest readable label width (3) 310 mm 12.20"
(335 mm 13.19")
600 mm 23.62"
(680 mm 26.77")
1010 mm 39.76"
(1080 mm 42.52")
Scanning rate 700 scans/sec
Target codes CODE39, ITF, INDUSTRIAL 2-of-5, COOP 2-of-5, Codabar, CODE 128, CODE 93, EAN/UPC (A・E)
Number of readable digits 32 digits max. (4)
Trigger input Non-voltage input (contact or solid-state) TTL input is also possible.
Serial interface Applied standard Conforms to RS-232C
Transmission code ASCII
Baud rate 600, 1,200, 2,400, 4,800, 9,600, 19,200, 31,250, 38,400 bps
OK/NG output (form) NPN
Enclosure rating IP-65
Power supply 5 VDC ± 5 %
Ambient light Sunlight: 10,000 lux
Incandescent lamp: 6,000 lux
Sunlight: 10,000 lux
Incandescent lamp: 4,000 lux
Sunlight: 8,000 lux
Incandescent lamp: 3,000 lux
Ambient temperature 0 to +40ºC (32 to 104ºF), No condensation
1. BL-701 raster width: 10 ± 1 mm (reading distance: 200 mm)
   BL-741 raster width: 20 ± 2 mm (reading distance: 300 mm)
   BL-781 raster width: 30 ± 3 mm (reading distance: 450 mm)
2. When the barcode type is CODE39.
3. Largest reading label width includes the barcode margin (quiet zone).
4. When start/stop character of CODE128 is CODE-C, up to 64 digits are allowed.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW EtherNet-Compatible Long-range 2D Code Reader!  
The SR-650 Series Supports EtherNet, EtherNet/IP and PoE.
NEW Barcode Reader Resource Site!  
Download Technical Guides, Barcode Q&A Guides, and Other Useful Tools.
Become a Lighting Expert for 2D DPM Codes!  
Volume 2 of the KEYENCE 2D Direct Parts Marking Guide.
General Catalog  
Just released Get your copy today.
 
Newly Released 2D Direct Parts Marking Guide from KEYENCE !
 
Newly Released 2D Code Resource from KEYENCE !
 
Why Doesn't My Barcode Reader Work?
 
Announcing the 2010 Keyence 2D Code Guide
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ethernet-compatible Compact 2D Code Reader SR-650 Series NEW
Ultra Compact 2D Code Reader SR-600 Series NEW
Ultra Compact 2D Code Reader SR-500 Series
High Performance 2D Code Reader SR-D100 Series NEW
Ultra-compact Digital Barcode Readers BL-1300 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type (Discontinued) BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Multi-drop Controller N-410K Series
Power Supply Units N-42/N-48 Series
Power Supply Units BL-U1SO/BL-U2 Series
Barcode Reader Software/Resource(CAD,PDF) Library
Recommended Downloads
Recommended Products!
Ethernet-compatible Compact 2D Code Reader
Ethernet-compatible Compact 2D Code Reader
Vision Sensor
Vision Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request BL-700 Series price information.
See how Keyence will ship your order the day it's received
Try the BL-700 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.