|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Superb Reading Ability |
Compact size with improved ergonomics |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Superb Reading Ability |
| Wide depth-of-field from contact to 7” distance. |
 |
Compact & Lightweight Body is Easy to Handle & Operate |
| Significantly improved ergonomics thanks to the 100 g compact body, and backside trigger. |
 |
Responds to Any Symbology |
| Reads EAN-128, magazine code (UPC Supplemental), RSS code and more. |
 |
4 Ways to Connect |
 |
| Transmitting bar code data is as easy as connecting the reader to a PC. There is no need for special power supply or software. |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Barcode Reader
|
|
| Ultra Compact 2D Code Reader |
SR-500 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Compact Laser type |
BL-600 Series
|
|
 |
 |
 |
 |
 |
| Long Range Laser type |
BL-700 Series
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
| Compact Laser Handheld Barcode Reader |
BL-N70 Series
NEW
|
|
 |
 |
 |
 |
 |
| Handheld type (Discontinued) |
BL-80 Series
|
|
 |
 |
 |
 |
 |
| Auto ID Data Controller |
DV-90 Series
NEW
|
|
 |
 |
 |
 |
 |
| Barcode Display Interface |
BL-V35E Series
|
|
 |
 |
 |
 |
 |
| Multi-drop Controller |
N-400 Series
|
|
 |
 |
 |
 |
 |
|
 |
Barcode Reader Software/Resource(CAD,PDF) Library |
 |
 |
Price Info |
| Request BL-N70 Series price information. |
|
|
|
|
|
 |
|