Measurement Needs Survey
Barcode Reader Resource Center
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
BL-V35E Series Barcode Display
Online Support and Services
Specifications

Barcode Display Interface (BL-V35E Series) Specifications

Best in Class Performance with the Specifications to Back it Up.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
BL-V35E Barcode Display Interface Specifications
Model BL-V35E
No. of storable preset data 399 data max.
Applicable Barcode Readers BL-700/600/500/180/80RK Series
Memory backup Lithium battery
(Service life: Approx. 10 years a +25ºC(77ºF)
Power supply for barcodereader 5 VDC ±5%, 750 mA max.
Ambient temperature 0 to +50ºC (32 to 122ºF), No condensation
Relative humidity 35 to 85%, No condensation
Parallel
Interface
Input(7 points)(1)
Output(12 points)
・OK output (Matched)
・NG output (Unmatched)
・OUT1 to OUT10 outputs (Output No.)
Output form: NPN
Rated Load: 30 VDC, 100mA
Serial
Interface
・Serial port 1
(for external devices or barcode readers)(2)
・Serial port 2
(special for connectiong barcode readers)
Conforms to RS-232C approved by EIA
Start-stop (Full Duplex)
Transmission code: ASCII
Baud Rate: 600 to 38400 bps
Vibration10 to 55 Hz, 1.5 mm 0.06" double
amplitude in X, Y, and Z directions,
2 hours respectively
Power supply voltage 100 to 120 VAC ±10%, 50/60 Hz
Current consumption 20 VA
Dimensions 192 x 96 x 51 mm
7.56" x 3.78" x 2.01"
Panel cutout 92 x 188 mm 3.62"x 7.40",
Panel thickness: 6 mm 0.24" max.
Weight Approx. 600 g
1. Two synchronization inputs for barcode readers connected to serial 1 and 2. Five inputs for the same operation as that of the main keys[Preset][Down][UP][Cancel][Enter]

2. can be connected to a personal computer, as PLC or a serial printer.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
ID Code Handbook Collection  
Learn about Conventional Bar Codes 2D Codes and more
USB-Serial Converter Manual  
Serial to USB Quick Connection Cable
Bar Code Application Guide Part 1-2  
Easy Operation, Low Cost Bar Code Application Guide
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra Compact 2D Code Reader SR-500 Series NEW
High Speed Digital Laser Barcode Readers BL-1300 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series NEW
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series NEW
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Barcode Reader Software/Resource(CAD,PDF) Library
READ BEFORE BUYING!
Request BL-V35E Series price information.
See how Keyence will ship your order the day it's received
Try the BL-V35E Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan