Website Survey
SEMICON West2008
Barcode Reader Resource Center
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
DV-90 Auto ID Data Controller
Online Support and Services
Features

Automatic Barcode Data Verification and Evaluation

Auto ID Data Controller

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
DV-90 Series Verification/Evaluation Process

Immediate Verification/Evaluation of Barcode Data

The DV-90 compares the data read with a bar code reader to the data registered in advance (preset data) for verification. The evaluation result is output in parallel *. Setting is easy without any need for difficult programming.


*The output can be selected from bit, binary, and BCD. Up to 900 pieces of master data can be registered.

Easy Preset Registration

The preset bar code data can be registered easily by simply reading the bar codes applied on products or instruction sheets. Additions or a change of products can be registered easily without changing the program. (Collective registration is also possible with the setup software.)

Digital Display for Quick Visual Confirmation

The data replacement function replaces readout bar code data instantaneously with a specific product name. Such an easy-to-read display enables easy confirmation of data reading. (Supported characters: alphanumeric characters and katakana)

Two serial ports & USB interface are standard

Both of the two serial ports can be used to connect BL Series units (bar code readers) respectively. It is also possible to select a port from PORT 1 or 2 to verify data for each preset number. Moreover, a USB interface is featured as standard. Consequently, two BL Series units and a PC can be connected simultaneously.

Setup software with various functions included

DV-90 Setup Software CD The included software allows users to set all functions of the DV-90 on a PC and transfer the setting to the DV-90. Users can even create "a bar code for collective setting" to set the DV-90 all at once by reading the bar code with the BL Series without a need for PC connection. It is also possible to create a bar code for collective setting of the BL Series.

DV-90 Series Software Control Panel

DV-90 Software Control Panel

Conforms to the International Standards, CE and UL,

The DV-90 conforms to the international standards of CE and UL as standard. It can be used reliably in devices for overseas use. The model with the PNP open-collector output, which is used widely in many countries, is also available (DV-90PE *.).
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
ID Code Handbook Collection  
Learn about Conventional Bar Codes 2D Codes and more
USB-Serial Converter Manual  
Serial to USB Quick Connection Cable
Bar Code Application Guide Part 1-2  
Easy Operation, Low Cost Bar Code Application Guide
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Barcode Reader

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra Compact 2D Code Reader SR-500 Series NEW
Super Compact Laser type BL-600 Series
Long Range Laser type BL-700 Series
Laser type BL-500 Series
CCD type BL-180 Series
Compact Laser Handheld Barcode Reader BL-N70 Series NEW
Handheld type (Discontinued) BL-80 Series
Auto ID Data Controller DV-90 Series NEW
Barcode Display Interface BL-V35E Series
Multi-drop Controller N-400 Series
Barcode Reader Software/Resource(CAD,PDF) Library
READ BEFORE BUYING!
Request DV-90 Series price information.
See how Keyence will ship your order the day it's received
Try the DV-90 Series free of charge.
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan