|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
Auto ID Data Controller (DV-90 Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
| DV-90 Auto ID Data Controller Specifications |
| Model |
DV-90NE,DV-90PE |
| No. of storable preset data |
900 data max. |
| Applicable Barcode Readers |
BL-700/600/500/180/80RK Series |
| Memory backup |
Flash-ROM (Rewriting life: 100,000 times) |
| Power supply for barcodereader |
5 VDC ±5%, 1,100 mA max. |
| Ambient temperature |
0 to +50ºC (32 to 122ºF), No condensation |
| Relative humidity |
35 to 85%, No condensation |
| Parallel Interface |
Input(4 points)
・Trigger Inputs (2 points)
・Unlock Input ・Remote Input |
Rated input voltage: DC 10V to 26V, 10mA, Class 2
Maximum OFF Current: 1.0mA |
Output(16 points)
・OUT1 to OUT12 outputs (Output No.)
・OK output
・NG output
・Read Error Output
・Read Quality Error Output |
Output form: DV-90NE: NPN Open Collector
Output form: DV-90PE: PNP Open Collector
Rated Load: 30 VDC, 100mA |
| Serial interface |
・Serial port 1
(For connection of code reader)
・Serial port 2
(For connection of PC, PLC, and code reader) |
Conforms to RS-232C
Start-stop (Full Duplex)
Transmission code: ASCII
Baud Rate: 600 to 115,200 bps |
| USB Interface |
USB 2.0 (B Type) (Communication Speed Fixed to 115200 bits/s) |
| Power supply voltage |
24 VDC ±10% |
| Current consumption |
850 mA max. class2 |
| Dimensions |
145 x 96 x 52 mm
5.70" x 3.78" x 2.05" |
| Panel cutout |
85 x 135 mm 3.35"x 5.31",
Panel thickness: 6 mm 0.24" max. |
| Weight |
Approx. 360 g |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Barcode Reader
|
|
| Ultra Compact 2D Code Reader |
SR-500 Series
NEW
|
|
 |
 |
 |
 |
 |
| High Speed Digital Laser Barcode Readers |
BL-1300 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Compact Laser type |
BL-600 Series
|
|
 |
 |
 |
 |
 |
| Long Range Laser type |
BL-700 Series
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
| Compact Laser Handheld Barcode Reader |
BL-N70 Series
NEW
|
|
 |
 |
 |
 |
 |
| Handheld type (Discontinued) |
BL-80 Series
|
|
 |
 |
 |
 |
 |
| Auto ID Data Controller |
DV-90 Series
NEW
|
|
 |
 |
 |
 |
 |
| Barcode Display Interface |
BL-V35E Series
|
|
 |
 |
 |
 |
 |
| Multi-drop Controller |
N-400 Series
|
|
 |
 |
 |
 |
 |
|
 |
Barcode Reader Software/Resource(CAD,PDF) Library |
 |
|
|
 |
Price Info |
| Request DV-90 Series price information. |
|
|
|
|
|
 |
|