|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
2D Code Reader with an All-In-One Design |
Highest Decodeing speed in its class |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
All In One Design & Ultra Conmact Body |
 |
| Outer dimensions |
| Outer dimensions: 47 x 60 x 27 mm (1.85" x 2.36" x 1.06") |
 |
|
 |
The Highest Reading Speed In Its Class |
 |
| 2D-SPAT! Equipped |
The 2D-SPAT! that is equipped with KEYENCE's unique capturing control and a high-performance decoding algorithm provides double reading speed than conventional models.
*2D-SPAT! =2D Super Progressive Algorithm Technology |
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Barcode Reader
|
|
| Ultra Compact 2D Code Reader |
SR-500 Series
NEW
|
|
 |
 |
 |
 |
 |
| Super Compact Laser type |
BL-600 Series
|
|
 |
 |
 |
 |
 |
| Long Range Laser type |
BL-700 Series
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
|
|
 |
 |
 |
 |
 |
| Compact Laser Handheld Barcode Reader |
BL-N70 Series
NEW
|
|
 |
 |
 |
 |
 |
| Handheld type (Discontinued) |
BL-80 Series
|
|
 |
 |
 |
 |
 |
| Auto ID Data Controller |
DV-90 Series
NEW
|
|
 |
 |
 |
 |
 |
| Barcode Display Interface |
BL-V35E Series
|
|
 |
 |
 |
 |
 |
| Multi-drop Controller |
N-400 Series
|
|
 |
 |
 |
 |
 |
|
 |
Barcode Reader Software/Resource(CAD,PDF) Library |
 |
 |
Price Info |
| Request SR-500 Series price information. |
|
|
|
|
|
 |
|