SEMICON West2008
Marking-Central.com
SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
MD-V9900 Series 3-Axis YVO4 Laser Marker
Online Support and Services
Features

High-speed, High-quality and 3-Axis Marking Delivered in a Powerful YVO4 Laser Package

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

MD-V9900 Series

Ultra-high quality marking enables high-power output

DEPC (Dual End Pumping Cavity)
DEPC (Dual End Pumping Cavity) [World’s first]
The MD-V9900 Series is equipped with the newly developed DEPC (Dual End Pumping Cavity).
The DEPC significantly improves the optical exchange efficiency compared to that of a traditional end pumping system. This higher efficiency means that the diode has to use less current to generate the equivalent power, reducing energy consumption and increasing diode life.

Single mode beam spot
Single mode beam spot [Best in its class]
The MD-V utilizes an end-pumping YV04 laser system that generates an ideal laser beam. Conventional systems are forced to employ a multi-mode laser, leading to fluctuations in laser power and target quality.
Single mode laser’s concentrate the beam to provide high quality marking on a wide range of surfaces.

Ultra-high pulse recurrence frequency 400 kHz
Ultra-high pulse recurrence frequency 400 kHz [World’s largest range]
The MD-V9900 Series employs a Q switch frequency more than double that of previous KEYENCE lasers.
The high frequency enables smooth marking of fine resolutions on high speed productions lines.
Both continuous wave and pulse oscillation are available to accommodate varying surface conditions

3-Axis control provides performance that is ahead of its time

42-mm variable focal length
42-mm variable focal length [World’s first]
The 3-Axis laser control (X, Y and Z axes) sets the maximum spot position at any focal length.
The focal length can be set within a 42-mm range without attenuating the flatness of the marking area.

Variable spot size
Variable spot size [World’s first]
Varying the spot size of the laser is helpful when trying to enhance the contrast of characters on specific materials, or engrave more deeply into the target surface.
Typical defocus techniques may cause varying character size and position, while the MD-V can provide uniform quality of characters.

300 x 300-mm wide area
300 x 300-mm wide area [Largest in its class]
Marking in a large area often requires moving a target workpiece using an X-Y stage, or switching the lens on a conventional laser to create a wide marking area.
Using an X-Y stage increases integration costs and time, and also decreases product throughput. A wide area lens can help these problems, however characters are often displaced or blurred at the edge of the marking area.
The MD-V9900 Series utilizes a special lens system along with its unique 3-axis control to create a highly accurate 300 x 300-mm wide marking area, eliminating the need for mechanical adjustment while maintaining character integrity.

3-Axis marking
3-Axis marking [World’s first]
The MD-V9900 Series features 3-Axis control to modify the laser position according to the shape of a target, which can include steps, inclined surfaces, cylinders or circular cones.
The MD-V9900 Series minimizes distorted, worn or chipped characters while enabling uniform marking on a wide variety of shapes.
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Be a Laser Marker Professional!  
Laser Marker Professional Guide Vol.1-2
3-Axis CO2 Laser Marker ML-Z9500 Series  
3-Axis Control CO2 Laser Marker
3-Axis YVO4 Laser Marker MD-V9900 Series  
3-Axis Laser Marker Achieves Precise Marking on Irregular Surfaces
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
CO2 Laser Marker Features ML-Z9500 Series NEW
High Power YAG Laser Marker MD-H9800 Series
YVO4 Laser Marker Features MD-V9900 Series NEW
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
READ BEFORE BUYING!
Request MD-V9900 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan