SEMICON West2008
Marking-Central.com
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
MD-V9900 Series 3-Axis YVO4 Laser Marker
Online Support and Services
Features

3-Axis Control

Improved Installation, Mark Quality, and Accuracy

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

Variable focal length [World’s first]

The 3-Axis laser control (X, Y and Z axes) sets the maximum spot position at any focal length.
The focal length can be set within a 42-mm range without attenuating the flatness of the marking area.
Variable focal length

Variable spot size

Varying the spot size of the laser is helpful when trying to enhance the contrast of characters on specific materials, or engrave more deeply into the target surface.
Typical defocus techniques may cause varying character size and position, while the MD-V can provide uniform quality of characters.

Traditional model MD-V
Traditional model MD-V

Variable distance pointer (Patent pending)

Two types of red guide beams show the optimum marking distance on a workpiece. Different from traditional pointers, the focal point can be focused based on the pointer’s position without changing the laser head or workpiece height.
Traditional laser marker
There is only one focal point. The height of the head or that of the marking area should be adjusted according to the workpiece.
 
MD-V9900 Series
MD-V9900 Series
The focal point can be adjusted without changing the height of the laser head or that of the workpiece if the marking area is within the focal length (within ±21 mm).

3-Axis marking [World’s first]

The MD-V9900 Series features 3-Axis control to modify the laser position according to the shape of a target, which can include steps, inclined surfaces, cylinders or circular cones.
The MD-V9900 Series minimizes distorted, worn or chipped characters while enabling uniform marking on three dimensional surfaces that are considered untouchable by conventional markers.
3-Axis marking

Characters remain the same size Same size and same color strength on upper and lower steps
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Be a Laser Marker Professional!  
Laser Marker Professional Guide Vol.1-2
3-Axis CO2 Laser Marker ML-Z9500 Series  
3-Axis Control CO2 Laser Marker
3-Axis YVO4 Laser Marker MD-V9900 Series  
3-Axis Laser Marker Achieves Precise Marking on Irregular Surfaces
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
CO2 Laser Marker Features ML-Z9500 Series NEW
High Power YAG Laser Marker MD-H9800 Series
YVO4 Laser Marker Features MD-V9900 Series NEW
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
READ BEFORE BUYING!
Request MD-V9900 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan