Product Catalog
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog 2005
Website Survey
ASSEMBLY TECHNOLOGY EXPO
SEMICON West2008
Marking-Central.com
SensorCentral.Com
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
ML-G9300 Series CO2 Laser Marker. High powered laser
Online Support and Services
Specifications

CO2 Laser Marker (ML-G9300 Series) Specifications

Best in Class Performance with the Specifications to Back it Up.

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above
Type English / FDA Models (Japanese Models) CE model
Model Type Standard
model
Small-character model Ultra-small-
character
model
Standard
model
Model Controller ML-9300F (ML-G9300) ML-GP1C
Horizontal model ML-G9300F
(ML-G9310)
ML-G9320F
(ML-9320)
ML-G9370F
(ML-G9370)
ML-G9310C
Vertical model ML-G9311F
(ML-G9311)
ML-G9321F
(ML-G9321)
ML-G9371F
(ML-G9371)
ML-G9311C
Console (1)
(Color touch panel)
ML-GP1F(ML-GP1) ML-GP1C
Marking laser CO2 Laser Class 4 (wavelength: 1.413 Mil 10.6um)
Average output 30W 20W
Output stability ±5% (2)
Laser guide laser diode Class 2 (wavelength: 650nm)
Output Laser Indicator, Marking Complete, Marking,
READY, Warning, Error, 24 VDC power
Guide light LED pointer (green)
Marking area 4.33" 110mm 2.17" 55mm 1.18" 30mm 4.33" 110mm
Working distance 8.19" ±0.08"
208 ±2 mm
4.45" ±0.04"
113±1 mm
2.56" ±0.04"
65±1 mm
8.19" ±0.08"
208 ±2 mm
Marking resolution 0.078 Mil
2µm
0.039 Mil
1µm
0.039 Mil
1µm
0.078 Mil
2µm
Marking speed 600 characters
/sec.max.
300 characters
/sec.max.
600 characters
/sec.max.
Character type KEYENCE original font Numerical value, alphabet, katakana, hiragana, kanji
(the first and second standard of JIS)
User font Up to two types of font can be registered.
True Type font TrueType font installed in the PC
Update character Automatic calendar, automatic time limit calulation,
shift code setting, autmatic counter, rank marking
Barcode CODE 39, ITF, 2of5, Codabar, JAN, CODE 128
2D code QR code, micro QR code, DataMatrix(ECC200)
Custom font, logo(CAD) data
BMP, PNG, TIF, PCD etc.
Laser cuttubg Fixed point, straight line, dashed line, circle, oval
Marking conditions Character layout Straight line, diagonal line, arc, horizonal writing
Marking style Stationary marking, movement marking
Character layout 0.02" to 4.33"
0.5 to 110 mm
0.01" to 2.17"
0.3 to 55 mm
0.008" to 1.18"
0.2 to 30 mm
0.02" to 4.33"
0.5 to 110 mm
Character width 0.02" to 4.33"
0.5 to 110 mm
0.01" to 2.17"
0.3 to 55 mm
0.008" to 1.18"
0.2 to 30 mm
0.02" to 4.33"
0.5 to 110 mm
Character size unit 0.001 mm
Registered Programs 2000 settings max.
Number of blocks 256 blocks
Functions Thick line marking, skipping crossed line, common block setting, scan speed optimization,
continuous marking, palette marking, sample marking, test marking,
save in memory card, CSV file saving, automatic backup, laser power offs
Laser marker setting software
(MARKING BUILDER)
Supported OS: Windows® XP/2000/98SE 6.
Monitor display: 1024 x 768 pixels or more
Terminal block Input/Output Input Error Reset, Trigger Inhibit, Laser Cutting Mode Disable, Emergency Stop, Mark-Laser control,
Fix Rank Value,Laser control, Count-up, Count-down,
Counter Reset, No./Value set, Fix Program No., Encoder Pulse, Trigger
Output Laser Indicator, Marking Complete, Marking,
READY, Warning, Error, 24 VDC power
RS-232C/RS-422A Dedicated for connecting external devices
USB port
Memory card slot Dedicated for connecting laser marker setting software (MARKING BUILDER)
Marking unit installation direction Dedicated for memory card (3)
Installation instruction Laser guide Character (1), character (continuous),
area frame and center coordinate crisscross (continuous),
workpiece image (continuous)
Distance pointer LED pointer + laser guide beam
Marking unit cable length 16.4' 5 m
Standard Conforms to FDA standard (4) Conforms to CE Marking Standard (5)
Cooling method Forced air cooling
Supply voltage 100 to 120, 200 to 240 VAC ± 10%
(50/60 Hz) 13 A max.
100 to 120, 200 to 240 VAC ± 10%
(50/60 Hz) 10 A max.
Power consumption 1200 VA max. (100 to 120 VAC),
1500 VA max. (200 to 240 VAC)
1000 VA max.
(100 to 120 VAC)
1200 VA max.
(200 to 240 VAC)
Environmental resistance Ambient temperature
for storage
-10 to + 60°C (14 to 140°F), No condensation
Ambient temperature
for usage
0 to 40°C (32 to 104°F), No condensation
Ambient humidity for usage 30 to 85%, No condensation
Weight Controller 9.8 kg
Horizontal model 13.3 kg
Vertical model 13.8 kg
Console 1.4 kg
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
Laser Marking 100 Q&A Vol.2  
Get the Basic Marking Knowledge
Laser Marking 100 Questions & Answers Vol.1  
Invaluable knowledge about Laser Marking
Laser Marker Professional Guide Vol.5  
Tips for Laser Marking on Copper, Ceramics, Gold-plated Surfaces
General Catalog  
Just released Get your copy today.
Recommended Downloads
Related Product Downloads

Laser Marker

Product Catalogs Instruction Manuals Technical Guide 2D CAD Data 3D CAD Data
CO2 Laser Marker Features ML-Z9500 Series NEW
High Power YAG Laser Marker MD-H9800 Series
YVO4 Laser Marker Features MD-V9900 Series NEW
High-power CO2 Laser Marker ML-G9300 Series
Product catalogs and manuals include both marking head and controller information.
READ BEFORE BUYING!
Request ML-G9300 Series price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan