Panel-mounted PLC with Built-in Display Functions

KV-P series

Panel-mounting, Built-in-Display PLC:KV-P series

The Built-in-Display PLC incorporates display panels without sacrificing PLC functions

  • CE Marking
  • UL Listing(c/us)

Download Catalog

FEATURES

  • Reversible Three-color Display and Message Panel
  • Fastest in this Class with a Minimum Scan Time of 140 ┬Ás
  • A Full Set of Convenient Special Functions
  • Easy-to-Display "Panel Editor" Software Available
  • Double display

    Product Features

    Concentrates PLC performance and display panel functions into the newly developed KV-P Series with a built-in operation box for the next generation.

  • KV-P Series applications

    Product Applications

    Used as a simple cam switch.The Built-in-Display PLC enables inexpensive rotary encoders to work like cams.

RELATED PRODUCTS

  • KV Nano series - Programmable Logic Controller

    Reasonably-priced package type, high-speed, highly-functional PLC

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In PLC

Types In Controls

Controls