Programmable Logic Controller

KV Nano series

Catalogs View Catalog

Expansion Input Unit 32-input switching 5V/24V DC connector type KV-NC32EX

KV-NC32EX - Expansion Input Unit 32-input switching 5V/24V DC connector type

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-NC32EX

Expansion input unit

External connection method

Connector

Input Points

32 points

Input terminals

24 VDC mode, 5 VDC mode

Maximum input voltage

26.4 VDC

Input rated voltage

24 VDC mode

5.2 mA

5 VDC mode

1 mA

Minimum ON voltage

24 VDC mode

19 V

5 VDC mode

3.5 V

Maximum OFF current

24 VDC mode

1.5 mA

Maximum OFF voltage

1.5 V

Common method

32 points/1 common (2 terminals) *1

Input time constant (four-level switching)

Input time constant setting

OFF to ON: Typ.

25 μs : 10 μs
300 μs : 240 μs
1 ms : 1 ms
10ms : 10 ms

OFF to ON: Max.

25 μs : 50 μs
300 μs : 290 μs
1 ms : 1.2 ms
10ms : 11 ms

ON to OFF: Typ.

25 μs : 50 μs
300 μs : 280 μs
1 ms : 1 ms
10ms : 10 ms

ON to OFF: Max.

25 μs : 150 μs
300 μs : 390 μs
1 ms : 1.2 ms
10 ms : 11 ms

Input impedance

4.4 kΩ

Internal current consumption

20 mA or less

Weight

Approx. 110 g

*1 The KV-NC16EX and KV-NC32EX have 2 COM terminals, but these are shared internally.

Data Sheet (PDF) Other Models