1. Home
  2. Products
  3. Controls
  4. PLC
  5. Visual KV series

Super-small Programmable Logic Controller with Built-in Display

Visual KV series

Compact PLCs

Easily Expandable with Easy-to-use Ladder Builder Software

User-friendly design

Built in access window

Designed with the user in mind, the Visual KV is a high-speed, compact unit. It features the industry's first built-in Access Window and includes an AC power supply model and an optional operator interface panel.

Compact Design is 2/3rd the size of conventional AC type PLCs.

The new AC version 40 I/O KV is 2/3rd the size of conventional PLCs. The slim design not only saves mounting space, but allows the entire system including the distribution panel and the control box to be downsized. (*For AC types that use screw-type terminal blocks)

Fast Processing Speed

The minimum scan time is 140 μs and the minimum instruction execution time is 0.7 µs. The processing speed is increased by 50% compared to that of our conventional products.

Fast Processing Speed PLC

Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    More Series In PLC

    Types In Controls

    Controls