|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
Non-Wetted Electrode Electromagnetic Flow Sensors Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| FD-M Series Specifications |
|
|
 |
1. The rated flow range indicates recommended operating range.
2. Can be used within the display range as well as within the rated flow range.
3. Flow below the minimum flow is displayed as 0 G/min (0 L/min).
4. The repeatability is effective within the display range. Convert the F.S. (full scale) listed in the table according to the rated flow range. The repeatability for FD-MZ10ATK(P)/YK(P) in the range of 5.20 to 7.50 G/min (20 to 30L/min) is the double of the value listed in the table. The repeatability is the error of the detection point when fluids flow repeatedly under the same conditions.
5. Maximum 20 mA for alarm output. |
 |
| Lineup |
|
|
 |
| 1. Twice the rated flow range can be displayed. |
 |
|
Pressure loss characteristics (Measurement fluid: water)
|
| FD-MZ10AT/YK(P) |
|
 |
|
|
 |
| FD-MZ50AT/YK(P) |
|
 |
|
|
 |
| FD-MZ100AT/YK(P) |
|
 |
|
|
 |
|
 |
|
|
| Allowable ambient operating temperature versus fluid temperature |
|
 |
|
|
 |
| Allowable operating pressure range versus fluid temperature |
|
 |
|
|
 |
|
 |
Connections and I/O Circuits |
|
 |
|
 |
| Analog output circuit |
 |
External input circuit (accumulation reset and bank switching) |
 |
|
|
 |
 |
|
|
|
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Flow Sensor
|
|
| New Flow Sensor with Free Flowing Technology |
FD-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
|
 |
|
|
Recommended Products!
|
|
|
|
 |
| FW Series NEW |
| High Power Digital Ultrasonic Sensors |
|
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
 |
|