keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-30 Pressure Sensor
Online Support and Services
Features

Self-contained Pressure Sensors

Digital Display Pressure Sensor

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Two-color LED Display

The green and red two-color LED display clearly shows abnormal pressure even from a distance. The AP-30 enables more reliable pressure control than conventional mechanical pressure switches or digital pressure sensors.

The Largest Character Height in its Class: 11 mm

The measured value can be clearly seen even when the sensor is mounted at the back of equipment to control base pressure.

High Resolution: 1/1000

High resolution enables precise adjustment and high accuracy.

Unit Conversion Function

The pressure can be displayed in any of four pressure units enabling it to be used worldwide.

Psi: North America
Pa: International System of Units (SI)
kgf/cm2, mmHg: Japan
bar: Europe

Analog Output Function

(1 to 5 V) The analog output can be used to record pressure data.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
KAIZEN guidebook  
Get the new pressure control kaizen guidebook!
General Catalog  
Just released Get your copy today.
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request AP-30 Series price information.
See how Keyence will ship your order the day it's received
Try the AP-30 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.