SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-30 Pressure Sensor
Online Support and Services
Specifications

Self-contained Pressure Sensor (AP-30 Series) Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
AP-30 Self-contained Pressure Sensor
Type Negative pressure Positive pressure Compound pressure
Model NPN AP-31K AP-32K AP-33K AP-34K
PNP AP-31KP AP-32KP AP-33KP AP-34KP
Response time 2.5/5/100/500 ms (selectable)
Rated pressure 0 to 29.9 inchHg
(0 to -101.3 kPa)
0 to 14.50 Psi
(0 to 100.0 kPa)
0 to 145.0 Psi
(0 to 1.000 MPa)
29.9 to -29.9 inchHg
(101.3 to -101.3 kPa)
Proof pressure 72.5 Psi (490 kPa) 72.5 Psi (490 kPa) 217.5 Psi (1.47 MPa) 72.5 Psi (490 kPa)
Pressure type Gauge pressure
Fluid types Air or non-corrosive gases
Resolution 0.1 inchHg,
0.1 kPa, 1 mmHg,
0.001 bar
.02 Psi, 0.1 kPa,
0.001kgf/cm , 0.001 bar
0.2 Psi, 0.001 Mpa,
0.01kgf/cm , 0.01 bar
0.1 inchHg,
0.2 kPa, 2 mmHg,
0.002 bar
Detectable pressure range 15% to +110% of F.S.
Repeatability ± 0.2% of F.S. (5 ms or more)
Control output 100 mA max. (40 V max.), Residual voltage: 1 V max. 2-output (N.O./N.C. selectable)
Analog output 1 to 5 V (Load impedance: 47 k Ω min.)
Power supply 12 to 24 VD± 10%
Ambient temperature 0 to 50°C (32 to 122°F), No condensation
Relative humidity 35 to 85%, No condensation
Material Front housing: Polyamide, Front panel sheet: PET, Rear housing: Polysulfone,
Pressure port: Die-cast zinc, Cable: Oil-proof cabtyre cable
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Discover What Sets Our Pressure Sensor Apart  
The GP-M Series Multi-fluid Industrial Pressure Sensor Provides the Next Level of Ease-of-use Functionality.
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
General Catalog  
Just released Get your copy today.
 
Get the new pressure control kaizen guidebook!
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request AP-30 Series price information.
See how Keyence will ship your order the day it's received
Try the AP-30 Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.