keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-40 Pressure Sensor
Online Support and Services
Features

Separate Amplifier Pressure Sensor

Two-color LED Pressure Display for Enhanced Onsite Visibility

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Two-color LED Display

Enables pressure control at an "easy-to-observe" location. Two-color LEDs are used for pressure display. On site Visibility is enhanced.

Abnormal pressure values are displayed in red as a warning so that the operator notices it immediately.
Improved usability with Two-color LED digital display
An one-touch connector is used.
Chatter prevention function for error free output

Chatter Prevention Function

Prevents erroneous output caused by instantaneous pressure changes. When a large-bore cylinder or an ejector is activated, the base pressure drops for an instant. The chatter prevention function ignores this abnormal pressure change for a specified period. This eliminates the need for external sequence programs.
A pressure sensor that measures both negative and positive pressure

Compound Pressure Type

Measures both negative and positive pressure. A single sensor head can check not only the suction condition of a workpiece but also the vacuum break for releasing the workpiece.

Peak-hold/Bottom-hold Display Function

When the pressure value changes quickly during suction condition checking, the peak-hold/bottom-hold function is used to check the highest and lowest pressure the sensor received during operation. This ensures reliable checking of the pressure condition.

Analog Output (AP-40)

The pressure value can be linearly output as analog value from 1 to 5 V. The analog output can be used to record pressure data easily.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
KAIZEN guidebook  
Get the new pressure control kaizen guidebook!
General Catalog  
Just released Get your copy today.
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request AP-40 Series price information.
See how Keyence will ship your order the day it's received
Try the AP-40 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.