|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
AP-40 Series Pressure Sensor Head |
Super light and Compact for Easy Installation in Tight Spaces |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Industry's smallest & lightest sensor head, weighing only 7 g |
 |
|
 |
| The super small and light sensor head measures 20 0.79"(L) x 13 0.51"(W) x 10 0.39"(H) (mm), weighing only 7 g. It can be mounted in a tight space or onto a moving section, such as a suction nozzle. |
 |
|
 |
|
 |
|
 |
Compound Pressure Type |
| Measures both negative and positive pressure. A single sensor head can check not only the suction condition of a workpiece but also the vacuum break for releasing the workpiece. |
|
 |
High-speed response of 2.5 ms |
| The super-small sensor head can be mounted close to the detection point. As a result, loss of response time due to air tube length can be eliminated. |
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Pressure Sensor
|
|
| Heavy Duty Digital Pressure Sensors |
GP-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Pressure Sensors |
AP-30 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Pressure Sensors |
AP-40 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Amplifier type |
AP-C30K Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier type/Separate Thin Amplifier type |
AP-C40W/V40AW Series
|
|
 |
 |
 |
 |
 |
 |
| Durable Multi-Fluid Digital Pressure Sensor |
AP-V80W Series
|
|
 |
 |
 |
 |
 |
 |
| Digital display Pressure Sensors |
AP Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request AP-40 Series price information. |
|
|
|
|
|
 |
|