|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
Separate Amplifier Pressure Sensor (AP-40 Series) Sensor Head Specifications |
Best in Class Performance with the Specifications to Prove it |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| AP-41/43/44 Pressure Sensor Heads |
| Type |
Negative pressure |
Positive pressure |
Compound pressure |
| Model |
AP-41 |
AP-43 |
AP-44 |
| Rated pressure range |
0 to -29.9 inchHg (0 to -101.3 kPa) |
0 to 145 Psi (0 to -1.000 MPa) |
29.9 to -29.9 inchHg (101.3 to -101.3 kPa) |
| Proof pressure |
500 kPa |
1.5MPa |
500 kPa |
| Detectable fluid |
Air or non-corrosive gases |
| Pressure type |
Gauge pressure |
| Repeatability |
±0.2% of F.S. max. (including amplifier) |
| Temperature fluctuation |
±2% of F.S. max. |
| pipe/port diameter |
M5 male screw |
| Ambient temperature |
0 to 50°C (32 to 122°F), No condensation |
| Relative humidity |
35 to 85%, No condensation |
| Material |
Housing:PBT, Screw:Stainless steel |
|
 |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Pressure Sensor
|
|
| Heavy Duty Digital Pressure Sensors |
GP-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Pressure Sensors |
AP-30 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Pressure Sensors |
AP-40 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Amplifier type |
AP-C30K Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier type/Separate Thin Amplifier type |
AP-C40W/V40AW Series
|
|
 |
 |
 |
 |
 |
 |
| Durable Multi-Fluid Digital Pressure Sensor |
AP-V80W Series
|
|
 |
 |
 |
 |
 |
 |
| Digital display Pressure Sensors |
AP Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request AP-40 Series price information. |
|
|
|
|
|
 |
|