keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-C30K Pressure Sensor
AP-C30K digital air pressure sensor
Product Overview

Built-in Pressure Sensor

•  11-mm large, two-color LED display
•  Choose from four different pressure units
•  Fast response time of 2.5 ms
•  Repeatability of ± 0.2% of F.S.
New AP-C30K series digital air pressure sensor with unique 2-color digital display replaces conventional mechanical gauges.
Learn More About the AP-C30K Series

AP-C30K Series Self-contained Pressure Sensor

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
AP-C30K Features: Maximum character height

Product Features

The AP-C30K, compact pressure sensor with maximum digital display character height.


AP-C30K Pressure sensor applications

Product Applications

Used in a wide range of industries. Keyence has a pressure sensor to meet any application need.


AP-C30K Pressure sensor specifications

Product Specifications

Product specification overview. For full details please download the product catalog.


AP-C30K Pressure sensor dimensions

Product Dimensions

Product dimension overview. For full product dimension details please download the product catalog.


Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Related Information Topics
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
KAIZEN guidebook  
Get the new pressure control kaizen guidebook!
General Catalog  
Just released Get your copy today.
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
READ BEFORE BUYING!
Request AP-C30K Series price information.
See how Keyence will ship your order the day it's received
Try the AP-C30K Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.