|
|
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Dimensions |
|
|
|
Built-in Pressure Sensor (AP-C30K Series) Dimensions |
|
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Unit:mm |
| AP-31K (P) / 32K (P) / 33K (P) / 34K (P) |
 |
|
 |
 |
 |
|
 |
|
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Pressure Sensor
|
|
| Heavy Duty Digital Pressure Sensors |
GP-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Pressure Sensors |
AP-30 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Pressure Sensors |
AP-40 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Amplifier type |
AP-C30K Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier type/Separate Thin Amplifier type |
AP-C40W/V40AW Series
|
|
 |
 |
 |
 |
 |
 |
| Durable Multi-Fluid Digital Pressure Sensor |
AP-V80W Series
|
|
 |
 |
 |
 |
 |
 |
| Digital display Pressure Sensors |
AP Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request AP-C30K Series price information. |
|
|
|
|
|
 |
|