|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Self-contained Pressure Sensors |
Digital Display Pressure Sensor |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
|
 |
World's Most Compact Model with Maximum Character Height |
The world's most compact size with a width of 30 mm and height of 25 mm and the largest character height (11 mm) in this class. Furthermore, the AP-C30K Series incorporates a very easy-to-see 2-color LED display.
*Actual size if screen resolution = 1024x768 |
|
 |
|
 |
Unit conversion function |
| The pressure can be displayed in any of four pressure units enabling it to be used worldwide |
|
 |
|
 |
High Resolution: 10x Area Focus Function (AP-C31K and AP-C33K) |
| Based on the set reference pressure, the detected pressure can be precisely displayed within a ±20% pressure range. The AP-C30K Series ensures a resolution of 0.01 kPa*, which is the highest in this class. Although the AP-C30K Series is of mono-block construction, highly precise pressure detection is possible. The zero-shift function can be used as well. * When the AP-C31K is in focus mode. |
|
 |
|
 |
All-in-one I/O Function |
Independent 2-point output, analog monitor output, and zero-shift input are incorporated as standard functions. There is no need to prepare a number of sensors and select the best one among them properly according to the application.
* Either analog output or zero-shift input is selectable. |
|
 |
|
 |
A Lineup of Multi-range Models Each Playing Three Roles (AP-C30K) |
| A new lineup of multi-range models is available, each of which supports a number of applications. By making setting changes, each model can be used as a negative pressure model, positive pressure model, or compound pressure model. Therefore, there is no need to keep a variety of models in stock. |
|
 |
Flexible Mounting: Rotary Pressure Port |
 |
|
 |
|
 |
|
 |
|
 |
A Variety of Attachments Allowing Versatile Mounting Methods |
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Pressure Sensor
|
|
| Heavy Duty Digital Pressure Sensors |
GP-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Pressure Sensors |
AP-30 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Pressure Sensors |
AP-40 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Amplifier type |
AP-C30K Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier type/Separate Thin Amplifier type |
AP-C40W/V40AW Series
|
|
 |
 |
 |
 |
 |
 |
| Durable Multi-Fluid Digital Pressure Sensor |
AP-V80W Series
|
|
 |
 |
 |
 |
 |
 |
| Digital display Pressure Sensors |
AP Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request AP-C30K Series price information. |
|
|
|
|
|
 |
|