keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-C30K Pressure Sensor
Online Support and Services
Specifications

Built-in Pressure Sensor (AP-C30K Series) Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
AP-C30K Self-contained Pressure Sensor
Type Multi range Negative pressure Positive pressure
Model NPN AP-C30K AP-C31K AP-C33K
PNP AP-C30KP AP-C31KP AP-C33KP
Response time 2.5, 5, 100, or 500 ms (selectable)
Rated pressure Negative
pressure mode
Positive
pressure mode
Compound
pressure mode
0 to -29.9 inchHg 0 to 145.0 Psi
0 to -29.9 inchHg 0 to 29.5 inchHg 29.9 to -29.9 inchHg
Proof pressure 500kPa 500kPa 1.5MPa
Pressure type Gauge pressure
Fluid types Air or non-corrosive gases
Resolution Multi range:
Negative: 0.1 inchHg
Multi range:
Positive: 0.1 inchHg
Multi range:
Compound: 0.1 inchHg
Normal mode:
0.1 inchHg
Focus mode:
0.01 inchHg
Normal mode:
0.2 Psi
Focus mode:
0.02 Psi
Repeatability ± 0.2% of F.S.
Control output NPN open collector 100 mA max. (at 40 V or below) with max. residual voltage of 1 V, 2 outputs (N.O. or N.C. selectable)
Analog output 1 to 5 V with load impedance of 1 kΩ max (or zero-shift input selectable)
Power supply 12 to 24 VDC ±10% with ripple (p–p) of 10% max.
Ambient temperature 0 to 50ºC (32 to 122ºF), No condensation
Relative humidity 35 to 85%, No condensation
Vibration resistance 10 to 55 Hz, 0.06" 1.5 mm double amplitude in X, Y, and Z directions, 2 hours respectively
Material Front housing: Polysulfone, Rear housing: PBT,
Front seat: Polycarbonate, Pressure port: Zinc die-casting
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
KAIZEN guidebook  
Get the new pressure control kaizen guidebook!
General Catalog  
Just released Get your copy today.
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request AP-C30K Series price information.
See how Keyence will ship your order the day it's received
Try the AP-C30K Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.