|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Separate Amplifier/Thin Amplifier |
Industries First Wire-saving Designed Pressure Sensor |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
V type (AP-V40AW Series) |
 |
|
 |
| High-speed, High-precision, Separate Amplifier Type with No Tubing Layout Required |
 |
|
 |
|
 |
|
 |
High resolution: 10x |
| A resolution of 0.01 kPa,the highest in this class (with the AP-41M or AP-41 used), is achieved, allowing marginal designing even though the difference in pressure is minimal. |
|
 |
|
 |
1-ms High-speed Response |
| The AP-V40AW Series ensures a response time as high as 1 ms, which is the highest in this class, thus perfectly responding to a tact-time reduction for high-speed needs. The AP-V40AW has analog monitor output with no delay, because the processing time is only 1 ms. |
|
 |
|
 |
New AI Tuning Function Incorporated (Patent Pending) |
| The pressure change is sampled while the system is in operation, and the optimum zero-shift timing and threshold are automatically set. The adsorption check, which is the most difficult in level, is realized with ease. |
|
 |
|
 |
All-in-one I/O Function |
| Independent 2-point output, analog monitor output, and zero-shift input are incorporated as standard functions. There is no need to prepare a number of sensors and select the best one among them properly according to the application. * Either analog output or zero-shift input is selectable. |
|
 |
|
 |
Unit conversion function |
| The pressure can be displayed in any of four pressure units enabling it to be used worldwide. |
|
 |
The Industry's First Wire-saving Pressure Sensor |
 |
|
 |
|
 |
|
 |
|
 |
|
 |
C type (AP-C40W Series) The High-precision, Separate Amplifier Pressure sensor Line up include Cube Models |
• Industry's most compact amplifier
• Easy-to-see, large, two-colour LED display
• High-resolution (10x), area focus function
• Fast response time of 1 ms
• Supports zero-shift input
• Zero-shift timer incorporated
• Analogue output function incorporated
• Active two-point tuning function incorporated |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Pressure Sensor
|
|
| Heavy Duty Digital Pressure Sensors |
GP-M Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Digital Pressure Sensors |
AP-30 Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier Pressure Sensors |
AP-40 Series
|
|
 |
 |
 |
 |
 |
 |
| Built-in Amplifier type |
AP-C30K Series
|
|
 |
 |
 |
 |
 |
 |
| Separate Amplifier type/Separate Thin Amplifier type |
AP-C40W/V40AW Series
|
|
 |
 |
 |
 |
 |
 |
| Durable Multi-Fluid Digital Pressure Sensor |
AP-V80W Series
|
|
 |
 |
 |
 |
 |
 |
| Digital display Pressure Sensors |
AP Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and amplifier information. |
 |
|
|
Recommended Products!
|
|
|
|
 |
| FT Series NEW |
| Digital Infrared Temperature Sensor |
|
|
|
 |
| XG Series NEW |
| Ultra high-speed, Flexible Image Processing System |
|
|
 |
Price Info |
| Request AP-C40W/V40AW Series price information. |
|
|
|
|
|
 |
|