SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-C40W/V40AW Pressure Sensor
Online Support and Services
Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
AP-C40W/V40AW Separate Amplifier/Thin Amplifier Type Pressure Sensor
AP-C40W/V40AW Amplifier Specifications
1. Only the AP-V41AW(P) (Main unit) and AP-C40W(P) apply.
2. The focus range applies while in focus mode only.
3. The maximum current is 20 mA if the AP-V42AW as an expansion unit is installed.
AP-41M/41/43/44 Pressure Sensor Heads
AP-41M/41/43/44 Sensor Heads Specifications
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Discover What Sets Our Pressure Sensor Apart  
The GP-M Series Multi-fluid Industrial Pressure Sensor Provides the Next Level of Ease-of-use Functionality.
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
General Catalog  
Just released Get your copy today.
 
Get the new pressure control kaizen guidebook!
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request AP-C40W/V40AW Series price information.
See how Keyence will ship your order the day it's received
Try the AP-C40W/V40AW Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.