SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-V80W Pressure Sensor
Online Support and Services
Applications

AP-V80W Series Pressure Sensor Applications

Unbeatable Performance in Automation and Sensing Applications.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Air Mist Pressure

Base pressure control Suction/Vacuum check
Base Pressure Control Suction/Vacuum Check
The base pressure of a compressor is checked to control abnormal operation.The AP-V80W Series has single-piece construction of the sensing part and housing, which offers reliable operation even if the air contains dust and mist.

• The hold display function can hold the value of an abnormally low base pressure for a future inspection.
When verifying the suction of wet glass substrates, full stainless steel construction is ideal because mist enters during suction. The IP-67 rated sensor head is trouble-free even when splashed with water.

• Since all amplifiers feature two sets of ON/OFF outputs as standard, both suction and release of targets can be verified simultaneously.

Water Pressure

High pressure cleaning Hot water control
High-Pressure Cleaning Hot Water Control
The AP-V80W Series monitors variations in the spray pressure during cleaning. The wide variety of sensor heads allow monitoring of water pressure up to 7250 Psi.

• Even when there are pulses or surges in the pressure, the chatter prevention function ensures reliable detection.
The pressure of vapor is monitored. Even the pressure of high-temperature water exceeding 212 F (100 C) can be detected by using a siphon pipe (OP-35442).

• Two types of amplifiers are available: a DIN-rail mounting type and a panel mounting type. The appropriate type can be selected according to the situation.

Oil Pressure

Pressure control Oil pressure control
High-Pressure Cleaning Oil Pressure Control
The pressure applied to the cylinders can be controlled during pressing.

• The analog output can be used to record the data of pressure changes.
Injection pressure and die-clamping pressure can be detected by attaching the AP-V80W pressure sensor to the hydraulic cylinder.

• At product changeover, the settings can be changed automatically with the set value memory function.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Discover What Sets Our Pressure Sensor Apart  
The GP-M Series Multi-fluid Industrial Pressure Sensor Provides the Next Level of Ease-of-use Functionality.
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
General Catalog  
Just released Get your copy today.
 
Get the new pressure control kaizen guidebook!
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request AP-V80W Series price information.
See how Keyence will ship your order the day it's received
Try the AP-V80W Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.