keyence

SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
AP-V80W Pressure Sensor
Online Support and Services
Specifications

Best in Class Performance with the Specifications to Prove it

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
AP-V80W Series Durable, Multi-fluid Pressure Sensor
Type Main unit
Model NPN Standard (DIN/Panel): AP-V80W / AP-V85W Differential pressure type (DIN/Panel): AP-V82W / AP-V87W
PNP Standard (DIN/Panel): AP-V80WP / AP-V85WP Differential pressure type (DIN/Panel): AP-V82WP / AP-V87WP
Response time AP-V80W (P) / V85W (P): Selectable from 5, 10, 100, 500 and 1000 ms AP-V82W(P) / V87W (P): Selectable from 10, 100, 500 and 1000 ms
Resolution Standard mode: 0.1 inchHg High-resolution mode: 0.01 inchHg Standard mode: 0.1 inchHg High-resolution mode: 0.01 inchHg Standard mode: 0.01 PSI High-resolution mode: 0.001 PSI Standard mode: 0.1PSI High-resolution mode: 0.01PSI Standard mode: 1PSI High-resolution mode: 0.1PSI Standard mode: 10PSI High-resolution mode: 1PSI Standard mode: 10PSI High-resolution mode: 1PSI
Hysteresis Variable (Standard: 0.5% of FS; high-resolution: 0.1% of F.S.)
Control output NPN (PNP) open collector x 2 channels (N.O./N.C. selectable), 40 VDC (30 VDC) max., 100 mA max. with residual voltage of 1 V max.
Analog output 4 to 20 mA, Maximum load resistance: 260 Ω.
Power supply 12 to 24 VDC Ripple (P-P) 10% or less
Ambient temperature 14 to 122°F (-10 to 50°C), No condensation
Relative humidity 35 to 85%, No condensation
Vibration resistance 10 to 55 Hz, 0.06" 1.5 mm double amplitude in X, Y, and Z directions, 2 hours respectively
Material AP-V80W (P) / V82W (P): DIN-rail mounting bracket, power cable, unit stickers AP-V85W (P) / V87W (P): Panel mounting bracket, protective cover
AP-V80W Series Pressure Sensor Heads
Type Compound pressure Negative pressure Positive pressure
Model AP-10SK AP-11SK AP-12SK AP-13SK AP-14SK AP-15SK AP-16SK
Rated pressure range -29.9 to 29.9 inchHg -29.9 to 0 inchHg 0 to 14.5 PSI 0 to 145 PSI 0 to 1450 PSI 0 to 2900 PSI 0 to 7250 PSI
Proof pressure 72.5 PSI 72.5 PSI 72.5 PSI 290 PSI 2900 PSI 5800 PSI 10875 PSI
Detectable fluid Gases and liquids compatible with TYPE 304 and TYPE S17400 stainless steel
Pressure type Gauge pressure
Repeatability ±0.5% of F.S. max.
pipe/port diameter 1/8 NPT 1/4 NPT (with a throttle)
Ambient temperature -10 to 70°C (14 to 158°F), No condensation -20 to +100°C (-4 to 212°F), No condensation
Relative humidity 35 to 85%, No condensation
Vibration resistance 10 to 55Hz, 1.5mm 0.06" double amplitude in X, Y, and Z directions, 4 hours respectively
Shock resistance 500 m/s² in X, Y, and Z directions 10 times respectively (60 times in total)
Material Diaphragm pressure port: TYPE S17400 stainless steel, Pressure port: TYPE 304 stainless steel, Throttle: TYPE 304 stainless steel (AP-14SK/15SK/16SK only)
Weight Approx. 120 g Approx. 120 g Approx. 120 g Approx. 120 g Approx. 130 g Approx. 130 g Approx. 130 g
Enclosure rating IP67
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
KAIZEN guidebook  
Get the new pressure control kaizen guidebook!
General Catalog  
Just released Get your copy today.
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
IP-66 FS-Neo Series Amplifiers Are Now Available!
 
Water, Chemical, & Oil Resistant Fibers for the FS-NEO Series.
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Digital Infrared Temperature Sensor
Digital Infrared Temperature Sensor
Ultra high-speed, Flexible Image Processing System
Ultra high-speed, Flexible Image Processing System
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request AP-V80W Series price information.
See how Keyence will ship your order the day it's received
Try the AP-V80W Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.