SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
GP-M Series Heavy Duty Digital Pressure Sensors
Online Support and Services
Applications

GP-M Series Heavy Duty Digital Pressure Sensors Applications

Selectable Functions According To the Application

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Oil Pressure

With its wide pressure range, from -14.5 to +5802 PSI (−0.1 to +40 MPa), and ceramic (alumina) diaphragm with high oil resistance, the GP-M Series can inspect pressure in a variety of applications.
Machine tools

Thick Fluid, Fluid-containing Powders and Foreign Materials

The step flush diaphragm, with its small indentation inside of the sensor, prevents liquid and bubbles from easily clogging the pipe. In addition, it is easy to remove this sensor for cleaning. Users should consider the GP-M Series for fluids that commonly result in clogging.
Fluid examples

Fluid Between -20 and +100°C (-4 and +212°F)

The GP-M Series can monitor fluids between -20 and +100°C (-4 and +212°F) and can therefore be used in a wide variety of applications ranging from cooling, heat retention, and sterilization. (Ensure that the environment is free from freezing or condensation.)
Applications at high temperatures
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Discover What Sets Our Pressure Sensor Apart  
The GP-M Series Multi-fluid Industrial Pressure Sensor Provides the Next Level of Ease-of-use Functionality.
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
General Catalog  
Just released Get your copy today.
 
Get the new pressure control kaizen guidebook!
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Network Communication Unit
Network Communication Unit
Fiber Optic Units
Fiber Optic Units
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
READ BEFORE BUYING!
Request GP-M Series price information.
See how Keyence will ship your order the day it's received
Try the GP-M Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.