SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
GP-M Series Heavy Duty Digital Pressure Sensors
Online Support and Services
Features

Easy to Use

New features include the easy to clean, clog resistant structure and a highly visible indicator and display.

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

Highly Visible Indicators & Display

Easy to see operation status from any viewing direction
Overhead mounting/Rear facing/Front facing/Low level mounting

Advantage of Using Digital Pressure Sensor

Conventional: Bourdon tube & Mechanical type
・Values are difficult to understand
・Require more space due to large size
・More potential for leaks and damage
・No outputs provided
Conventional: Bourdon tube & Mechanical type
 

GP-M Series
・Anyone can understand the large numerical display
・Outputs can easily be seen at a glance from any direction
・Space-saving design
・Includes an adjustable range analog function.
GP-M Series

Large Display Inverse display function
Large Display Inverse display function
Easy to see the current operation status from any viewing direction. The digitial display can be inverted 180 degrees, which allows installation in nearly any orientation.

Clog Resistant. No Disassembly Required for Cleaning.

[Step Flush Diaphragm Design]
The GP-M features a step flush diaphragm design that prevents foreign materials from clogging the unit.

Easy Maintenance
Clogging inside of the sensor may lead to a delayed response or errors in detection values. The GP-M can be removed and cleaned when couplings or other connecting parts become clogged. The step flush diaphragm design simplifies debris removal.
Easy Maintenance

Prevent Unauthorized Changes

Key Lock and Password Protection settings are available to prevent unauthorized changes from being made.
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
Discover What Sets Our Pressure Sensor Apart  
The GP-M Series Multi-fluid Industrial Pressure Sensor Provides the Next Level of Ease-of-use Functionality.
Just Released! The New GP-M Series Heavy-duty Industrial Pressure Sensor  
For Hydraulic and Pneumatic Applications.
Digital Pressure Sensors Guide  
Pneumatic device guide to solving common sensing problems.
General Catalog  
Just released Get your copy today.
 
Get the new pressure control kaizen guidebook!
 
Pressure control management and application guidebooks.
 
Sensors for oil, water, and air mist
 
Download This Tips & Troubleshooting Guide to Learn More About Your Fiber Optic Sensor!
Related Product Downloads

Pressure Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Heavy Duty Digital Pressure Sensors GP-M Series NEW
Digital Pressure Sensors AP-30 Series
Separate Amplifier Pressure Sensors AP-40 Series
Built-in Amplifier type AP-C30K Series
Separate Amplifier type/Separate Thin Amplifier type AP-C40W/V40AW Series
Durable Multi-Fluid Digital Pressure Sensor AP-V80W Series
Digital display Pressure Sensors AP Series
Product catalogs and manuals include both sensor head and amplifier information.
Recommended Downloads
Recommended Products!
Network Communication Unit
Network Communication Unit
Fiber Optic Units
Fiber Optic Units
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
Self-contained Photoelectric Sensors
Self-contained Photoelectric Sensors
READ BEFORE BUYING!
Request GP-M Series price information.
See how Keyence will ship your order the day it's received
Try the GP-M Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.